Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
Heavy duty connectors
Industrial Ethernet Connectors
Circular Connectors
Power
Valve plug-in connector
Signal Converter
Battery Connector
BUS connectors
Sample Kits Single Pair Ethernet
RJ45, Hybrid & USB connectors
SPE connectors (Single Pair Ethernet)
FO connectors (Fibre-Optic)
DIN rail outlets
Junction boxes / connectors
Active components
Cable connector
Accessories
IP20
IP67
RJ45 tool-free
RJ45 tool-free, straight and angled
RJ45 crimp
RJ45 coupling / module
General ordering data
Version
RJ45 IDC plug, Cat.6A / Class EA (ISO/IEC 11801 2010), 8-core, 4-core, EIA/TIA T568 A, EIA/TIA T568 B, PROFINET
Order No.
1963600000
Type
IE-PS-RJ45-FH-BK
GTIN (EAN)
4032248645725
Qty.
10 pc(s).
Dimensions and weights
Net weight
17.831 g
Temperatures
Operating temperature
-40 °C...70 °C
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
General data
Fire load
77 kJ
Halogen
No
Material locking lever
PA UL94-V0
Material strain relief
PA UL94-V0
Connection 1
RJ45
Connection 2
IDC
Configuration
Eight-wire field-assembled RJ45 plug with colour coding on the plug, TIA A/B/ProfiNet, multiport-ready
Wiring
8-core, 4-core, EIA/TIA T568 A, EIA/TIA T568 B, PROFINET
Housing main material
Zinc diecast
Insulation cross-section, min.
0.85 mm
Insulation cross-section, max.
1.6 mm
Category
Cat.6A / Class EA (ISO/IEC 11801 2010)
Contact material
Phosphorus bronze
Contact surface
Gold over nickel
Connection diameter, solid
0.41...0.64 mm
Conductor connection cross-section, solid (AWG)
AWG 24/1...AWG 22/1
Conductor connection cross-section, solid
0.13...0.32 mm²
Connection diameter, flexible
0.48...0.76 mm
Conductor connection cross-section, flexible (AWG)
AWG 26/7...AWG 22/7
Wire connection cross section, finely stranded, min.
0.141 mm²
Conductor connection cross-section, flexible
0.14...0.35 mm²
Conductor connection cross-section, extremely flexible
, Approval of the cable by Weidmüller necessary
Conductor connection cross-section, extremely flexible (AWG)
, Approval of the cable by Weidmüller necessary
Note, very finely stranded line connection
Approval of the cable by Weidmüller necessary
MICE classification M
M1
MICE classification I
I1
MICE classification C
C1
MICE classification E
E3
Sheath diameter, min.
5.5 mm
Sheath diameter, max.
8.5 mm
Shielding
360° all-round enclosure
Protection degree
IP20
Insertion force
≤ 30 N
Plugging cycles
750
Material insulator
PA UL94-V0
Ability to reconnect
≥ 10 cycles (for the same or larger cross-section)
Electrical properties
Contact resistance
≤ 20 mΩ
Current-carrying capacity at 50 °C
1 A
Dielectric strength, contact / contact
≥ 1000 V AC/DC
Dielectric strength, contact / shield
≥ 1500 V AC/DC
Insulation strength
≥ 500 MΩ
PoE / PoE+
conforming to IEEE 802.3at
General standards
Application-specific communication cable facilities
PROFINET installation instructions
Certificate no. (cULus)
E316369
Connector standard
IEC 60603-7-51
IP protection classes
IEC 60529
UL standard for communication accessories
UL 1863
Classifications
ETIM 6.0
EC001121
ETIM 7.0
EC001121
ETIM 8.0
EC001121
ETIM 9.0
EC001121
ECLASS 9.0
27-44-03-90
ECLASS 9.1
27-44-03-90
ECLASS 10.0
27-44-03-90
ECLASS 11.0
27-44-03-90
ECLASS 12.0
27-44-03-90
ECLASS 13.0
27-44-03-90
Approvals
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E316369
Order No.:
2703730000
Type:
IE-PS-RJ45-FH-BK-120
Order No.:
1132040000
Type:
IE-PS-RJ45-FH-BK-A
Version:
RJ45 IDC plug, Cat.6A / Class EA (ISO/IEC 11801 2010), 8-core, EIA/TIA T568 A
Order No.:
1132050000
Type:
IE-PS-RJ45-FH-BK-B
Version:
RJ45 IDC plug, Cat.6A / Class EA (ISO/IEC 11801 2010), 8-core, EIA/TIA T568 B
Order No.:
1132060000
Type:
IE-PS-RJ45-FH-BK-P
Version:
RJ45 IDC plug, Cat.5 (ISO/IEC 11801), 4-core, PROFINET
Version
RJ45 IDC plug, Cat.6A / Class EA (ISO/IEC 11801 2010), 8-core, 4-core, EIA/TIA T568 A, EIA/TIA T568 B, PROFINET
Order No.
1963600000
Type
IE-PS-RJ45-FH-BK
GTIN (EAN)
4032248645725
Qty.
10 pc(s).
Operating temperature
-40 °C...70 °C
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
Fire load
77 kJ
Halogen
No
Material locking lever
PA UL94-V0
Material strain relief
PA UL94-V0
Connection 1
RJ45
Connection 2
IDC
Configuration
Eight-wire field-assembled RJ45 plug with colour coding on the plug, TIA A/B/ProfiNet, multiport-ready
Wiring
8-core, 4-core, EIA/TIA T568 A, EIA/TIA T568 B, PROFINET
Housing main material
Zinc diecast
Insulation cross-section, min.
0.85 mm
Insulation cross-section, max.
1.6 mm
Category
Cat.6A / Class EA (ISO/IEC 11801 2010)
Contact material
Phosphorus bronze
Contact surface
Gold over nickel
Connection diameter, solid
0.41...0.64 mm
Conductor connection cross-section, solid (AWG)
AWG 24/1...AWG 22/1
Conductor connection cross-section, solid
0.13...0.32 mm²
Connection diameter, flexible
0.48...0.76 mm
Conductor connection cross-section, flexible (AWG)
AWG 26/7...AWG 22/7
Wire connection cross section, finely stranded, min.
0.141 mm²
Conductor connection cross-section, flexible
0.14...0.35 mm²
Conductor connection cross-section, extremely flexible
, Approval of the cable by Weidmüller necessary
Conductor connection cross-section, extremely flexible (AWG)
, Approval of the cable by Weidmüller necessary
Note, very finely stranded line connection
Approval of the cable by Weidmüller necessary
MICE classification M
M1
MICE classification I
I1
MICE classification C
C1
MICE classification E
E3
Sheath diameter, min.
5.5 mm
Sheath diameter, max.
8.5 mm
Shielding
360° all-round enclosure
Protection degree
IP20
Insertion force
≤ 30 N
Plugging cycles
750
Material insulator
PA UL94-V0
Ability to reconnect
≥ 10 cycles (for the same or larger cross-section)
Contact resistance
≤ 20 mΩ
Current-carrying capacity at 50 °C
1 A
Dielectric strength, contact / contact
≥ 1000 V AC/DC
Dielectric strength, contact / shield
≥ 1500 V AC/DC
Insulation strength
≥ 500 MΩ
PoE / PoE+
conforming to IEEE 802.3at
Application-specific communication cable facilities
PROFINET installation instructions
Certificate no. (cULus)
E316369
Connector standard
IEC 60603-7-51
IP protection classes
IEC 60529
UL standard for communication accessories
UL 1863
ETIM 6.0
EC001121
ETIM 7.0
EC001121
ETIM 8.0
EC001121
ETIM 9.0
EC001121
ECLASS 9.0
27-44-03-90
ECLASS 9.1
27-44-03-90
ECLASS 10.0
27-44-03-90
ECLASS 11.0
27-44-03-90
ECLASS 12.0
27-44-03-90
ECLASS 13.0
27-44-03-90
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E316369
Order No.:
2703730000
Type:
IE-PS-RJ45-FH-BK-120
Order No.:
1132040000
Type:
IE-PS-RJ45-FH-BK-A
Version:
RJ45 IDC plug, Cat.6A / Class EA (ISO/IEC 11801 2010), 8-core, EIA/TIA T568 A
Order No.:
1132050000
Type:
IE-PS-RJ45-FH-BK-B
Version:
RJ45 IDC plug, Cat.6A / Class EA (ISO/IEC 11801 2010), 8-core, EIA/TIA T568 B
Order No.:
1132060000
Type:
IE-PS-RJ45-FH-BK-P
Version:
RJ45 IDC plug, Cat.5 (ISO/IEC 11801), 4-core, PROFINET
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.