Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-PM-RJ45-TH
         

Icon
Icon
 

General ordering data

Version RJ45 crimp plug, Plug without bending protection sleeve, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No. 1963580000
Type IE-PM-RJ45-TH
GTIN (EAN) 4032248645688
Qty. 100 pc(s).

Dimensions and weights

Net weight 3.46 g

Temperatures

Operating temperature -40 °C...70 °C

General data

Connection 1 RJ45
Connection 2 Crimp
Description of article Plug without bending protection sleeve
Configuration Connects piercing contacts and shielded connections in one step, retro-fit for kink-prevention sleeves, Multi-port compatible
Colour Miscellaneous
Insulation cross-section, min. 0.85 mm
Insulation cross-section, max. 1.05 mm
Cable pull-out force, min. 89 N
Category Cat.6A / Class EA (ISO/IEC 11801 2010)
Contact material Phosphorus bronze
Contact surface Gold-plated
Connection diameter, solid 0.36...0.51 mm
Conductor connection cross-section, solid (AWG) AWG 27...AWG 24
Connection diameter, flexible 0.46...0.61 mm
Conductor connection cross-section, flexible (AWG) AWG 27...AWG 24
MICE classification M M1
MICE classification I I1
MICE classification C C1
MICE classification E E3
Sheath diameter, min. 5 mm
Sheath diameter, max. 7.3 mm
Bending protection sleeve material Polycarbonate PC, UL 94 V-0
Shielding material 0.5 mm brass, 2 µm nickel
Shielding 360° all-round enclosure
Protection degree IP20
Plugging cycles 750
Material insulator Polycarbonate PC, UL 94 V-0

Electrical properties

Contact resistance ≤ 20 mΩ
Current-carrying capacity at 50 °C 1 A
Dielectric strength, contact / contact ≥ 1000 V AC/DC
Dielectric strength, contact / shield ≥ 1500 V AC/DC
Insulation strength 500 MΩ
PoE / PoE+ conforming to IEEE 802.3af

General standards

Certificate No. (cURus) E316369
Connector standard IEC 60603-7-51

Downloads

Classifications

ETIM 6.0 EC001121
ETIM 7.0 EC001121
ETIM 8.0 EC001121
ETIM 9.0 EC001121
ECLASS 9.0 27-44-03-90
ECLASS 9.1 27-44-03-90
ECLASS 10.0 27-44-03-90
ECLASS 11.0 27-44-03-90
ECLASS 12.0 27-44-03-90
ECLASS 13.0 27-44-03-90

Approvals

Approvals CCLINK CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E316369

Related products

Order No.: 8813100000
Type: IE-P
Version:
RJ45 plug-in connector, without kink protection; 5.5 - 7.1 mm, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
 
Order No.: 8813110000
Type: IE-P63
Version:
RJ45 plug-in connector, with kink protection; 5.5 - 6.2 mm, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
 
Order No.: 8813120000
Type: IE-P70
Version:
RJ45 plug-in connector, with kink protection; 6.2 - 7.1 mm, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
 
Order No.: 1963590000
Type: IE-PS-RJ45-TH-BK
Version:
RJ45 crimp plug, Plug with bending protection sleeve in black, Cat.6A / Class EA (ISO/IEC 11801 2010)
 
Order No.: 2584980000
Type: IE-PS-RJ45-TH-BK-P
Version:
RJ45 crimp plug, with kink protection; 6.5 - 7.5 mm, Cat.5 (ISO/IEC 11801)