Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-BI-RJ45-C
         

Icon
Icon
 

General ordering data

Version RJ45 insert socket, Bulkhead inserts coupler
Order No. 1962840000
Type IE-BI-RJ45-C
GTIN (EAN) 4032248645046
Qty. 1 pc(s).

Dimensions and weights

Net weight 2.2 g

Temperatures

Operating temperature -40 °C...70 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

General data

Fire load 33 kJ
Insert type Insert data SteadyTec
Product type RJ45 insert socket
Protection degree IP67 with housing

General data

Fire load 33 kJ
Connection 1 RJ45
Connection 2 RJ45
Description of article Bulkhead inserts coupler
Colour Miscellaneous
Housing main material Zinc diecast
Category Cat.6A / Class EA (ISO/IEC 11801 2010)
Contact surface Gold over Nickel, Au ≥ 0.8 µm
Shielding 360° all-round enclosure, FS 2.8 Ground connection for equipotential bonding
Protection degree IP67 with housing
Plugging cycles 750

Electrical properties

Dielectric strength, contact / contact ≥ 1000 V AC/DC
Dielectric strength, contact / shield ≥ 1500 V AC/DC
Insulation strength 500 MΩ
PoE / PoE+ conforming to IEEE 802.3af

General standards

Certificate No. (DNV) TAA000022B
Certificate no. (cULus) E316369
Connector standard IEC 60603-7-51
IP protection classes IEC 60529
UL standard for communication accessories UL 1863

Important note

Product information RJ45 inserts for plug-in connectors ver.1 / 4 / 5 / 14, HDC and junction boxes IE-OM…; IE-OP…; IE-CC…

Downloads

Classifications

ETIM 6.0 EC001121
ETIM 7.0 EC001121
ETIM 8.0 EC001121
ETIM 9.0 EC001121
ECLASS 9.0 27-44-03-90
ECLASS 9.1 27-44-03-90
ECLASS 10.0 27-44-03-90
ECLASS 11.0 27-44-03-90
ECLASS 12.0 27-44-03-90
ECLASS 13.0 27-44-03-90

Approvals

Approvals CULUS DETNORVER
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E316369

Related products

Order No.: 1962850000
Type: IE-BI-RJ45-FJ-A
Version:
RJ45 insert socket, Connector for base, TIA-568A
 
Order No.: 1963840000
Type: IE-BI-RJ45-FJ-B
Version:
RJ45 insert socket, Connector for base, TIA-568B
 
Order No.: 1963830000
Type: IE-BI-RJ45-FJ-P
Version:
RJ45 insert socket, Connector for base, PROFINET