Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
PTSI 4/LD 400V AC
         

Icon
 

General ordering data

Version Field Power® plug-in connector, Fuse, IP20, Polyamide, PUSH IN,Number of poles : 5
Order No. 1961770000
Type PTSI 4/LD 400V AC
GTIN (EAN) 4032248641765
Qty. 1 pc(s).

Dimensions and weights

Depth 55 mm
Depth (inches) 2.165 inch
Height 85 mm
Height (inches) 3.346 inch
Width 57 mm
Width (inches) 2.244 inch
Net weight 100 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...55 °C

Environmental Product Compliance

REACH SVHC /

Clamping capacity, PUSH IN connection

Blade size, PUSH IN connection 3.0 x 0.5 mm
Clamping range, max. PUSH IN connection 4 mm²
Clamping range, min. PUSH IN connection 0.5 mm²
Cross-section for connected wire PUSH IN connection, solid, min. 0.5 mm²
Cross-section for connected wire, PUSH IN connection, solid, max. 4 mm²
Cross-section for connected wire, flexible with wire-end ferrules, 12mm with plastic collar, DIN 46228/1, PUSH IN connection, max. 4 mm²
Cross-section for connected wire, flexible with wire-end ferrules, 12mm with plastic collar, DIN 46228/1, PUSH IN connection, min. 0.5 mm²
Cross-section for connected wire, flexible with wire-end ferrules, 12mm with plastic collar, DIN 46228/4, PUSH IN connection, max. 4 mm²
Cross-section for connected wire, flexible with wire-end ferrules, 12mm with plastic collar, DIN 46228/4, PUSH IN connection, min. 0.5 mm²
Cross-section for connected wire, flexible with wire-end ferrules, 8mm with plastic collar, DIN 46228/1, PUSH IN connection, max. 4 mm²
Cross-section for connected wire, flexible with wire-end ferrules, 8mm with plastic collar, DIN 46228/1, PUSH IN connection, min. 0.5 mm²
Cross-section for connected wire, flexible with wire-end ferrules, 8mm with plastic collar, DIN 46228/4, PUSH IN connection, max. 4 mm²
Cross-section for connected wire, flexible with wire-end ferrules, 8mm with plastic collar, DIN 46228/4, PUSH IN connection, min. 0.5 mm²
Cross-section for connected wire, flexible, PUSH IN connection, max. 4 mm²
Cross-section for connected wire, flexible, PUSH IN connection, min. 0.5 mm²
Finely-stranded flexible, max. PUSH IN connection 4 mm²
Finely-stranded flexible, min. PUSH IN connection 0.5 mm²
Stripping length, PUSH IN connection 12 mm

Clamping capacity

Connection data - contact element Branch / Feed-in
Wire connection method PUSH IN
Blade size of operating tool 3.0 x 0.5 mm
Stripping length 12 mm
Number of poles 5
Conductor connection cross-section, solid, max. 4 mm²
Conductor connection cross-section, solid, min. 0.5 mm²
Conductor connection cross-section, stranded, max. 4 mm²
Conductor connection cross-section, stranded, min. 0.5 mm²
Conductor connection cross-section, finely stranded, max. 4 mm²
Conductor connection cross-section, finely stranded, min. 0.5 mm²
Conductor connection cross-section, finest stranded, max. 4 mm²
Conductor connection cross-section, finest stranded, min. 0.5 mm²
Conductor connection cross-section with wire end ferrule
Type of wire end ferrule 12 mm with plastic collar
Standard DIN 46228/1
Cross-section, min. 0.5 mm²
Cross-section, max. 4 mm²
Type of wire end ferrule 12 mm with plastic collar
Standard DIN 46228/4
Cross-section, min. 0.5 mm²
Cross-section, max. 4 mm²
Type of wire end ferrule 8 mm with plastic collar
Standard DIN 46228/1
Cross-section, min. 0.5 mm²
Cross-section, max. 4 mm²
Type of wire end ferrule 8 mm with plastic collar
Standard DIN 46228/4
Cross-section, min. 0.5 mm²
Cross-section, max. 4 mm²
Type of wire end ferrule Twin wire-end ferrules
Cross-section, min. 0.5 mm²
Cross-section, max. 4 mm²

General data

Insulating material Polyamide
Silicone No
Colour black
Protection degree IP20
UL 94 flammability rating V-0
Type of mounting Plugged
Function Fuse
Can be coded Yes, Coded on PE
Test point 2 mm
Number of poles 5
Number of connections / pole
Wire connection method PUSH IN
Cartridge fuse 6.3 x 32 mm (1/4 x 1 1/4")
Conductor outlet direction 90°
Failure indicator Red LED
Fuse holder (cartridge holder) Pivoting

Rated data acc. to IEC

Rated data acc. to IEC for fuse plug
Voltage type AC
Number of phases 3
Standard IEC 61984, IEC 60947-7-3
Rated voltage 500 V
Rated impulse withstand voltage 6 kV
Rated current 12 A

Rated data acc. to UL

Rated data acc. to UL for fuse plug

Downloads

Classifications

ETIM 6.0 EC002943
ETIM 7.0 EC002943
ETIM 8.0 EC002943
ETIM 9.0 EC002943
ECLASS 9.0 27-44-02-92
ECLASS 9.1 27-44-03-90
ECLASS 10.0 27-44-02-92
ECLASS 11.0 27-44-02-92
ECLASS 12.0 27-44-02-92
ECLASS 13.0 27-44-02-92

Approvals

Approvals CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 1252210000
Type: PTSI 4/LD 36V AC/DC
Version:
Field Power® plug-in connector, Fuse, IP20, Polyamide, PUSH IN,Number of poles : 5