Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
QS 2/12/4 GE
         

Icon
Icon
Icon
 

General ordering data

Version Cross-connector (terminal), Plugged, beige, 44 A, Number of poles: 2, Pitch in mm (P): 12.00, Insulated: Yes, Width: 12 mm
Order No. 1935000000
Type QS 2/12/4 GE
GTIN (EAN) 4032248605002
Qty. 20 pc(s).

Dimensions and weights

Depth 34.5 mm
Depth (inches) 1.358 inch
Height 20 mm
Height (inches) 0.787 inch
Width 12 mm
Width (inches) 0.472 inch
Net weight 7.05 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 100 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 20993c56-321a-4ec1-8646-b7d545a927f2
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c

Material data

Material PA 66
Colour beige
UL 94 flammability rating V-2

System specifications

Version Cross-connector

Additional technical data

Explosion-tested version No
Installation advice Direct mounting
Type of fixing Plugged
Type of mounting Plugged

Cross-connector

Rated current, multi-pole 44 A
Type Cross-connector

Dimensions

Pitch in mm (P) 12 mm

General

Installation advice Direct mounting
Number of poles 2

Rating data

Rated current 44 A

Downloads

Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000489
ETIM 7.0 EC000489
ETIM 8.0 EC000489
ETIM 9.0 EC000489
ECLASS 9.0 27-14-11-40
ECLASS 9.1 27-14-11-40
ECLASS 10.0 27-14-11-40
ECLASS 11.0 27-14-11-40
ECLASS 12.0 27-14-11-40
ECLASS 13.0 27-25-03-03
ECLASS 14.0 27-25-03-03

Approvals

ROHS Conform

Related products

Order No.: 0270860000
Type: QS 2/10/4
Version:
Cross-connector (terminal), Plugged, beige, 44 A, Number of poles: 2, Pitch in mm (P): 10.00, Insulated: Yes, Width: 12 mm
 
Order No.: 1669280000
Type: QS 2/10/4 O.STGF
Version:
Cross-connector (terminal), Plugged, beige, 57 A, Number of poles: 2, Pitch in mm (P): 10.00, Insulated: Yes, Width: 20 mm
 
Order No.: 0270760000
Type: QS 2/12/4
Version:
Cross-connector (terminal), Plugged, beige, 44 A, Number of poles: 2, Pitch in mm (P): 12.00, Insulated: Yes, Width: 12 mm
 
Order No.: 0212700000
Type: QS 2/6.5/2.3 SAK4
Version:
Cross-connector (terminal), Plugged, beige, 44 A, Number of poles: 2, Pitch in mm (P): 6.50, Insulated: Yes, Width: 8.5 mm