Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIBW-12/9-(TL)
         

Icon
Icon
 

General ordering data

Version Field attachable connector, M12, Socket, angled
Order No. 1925870000
Type SAIBW-12/9-(TL)
GTIN (EAN) 4032248568505
Qty. 1 pc(s).

Dimensions and weights

Net weight 26 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1, Imidazolidine-2-thione 96-45-7
SCIP bcee35cf-c0f5-43d2-8daf-65ab0d08641a

Technical data customisable plug-in connectors

Cable diameter 6...8 mm (PG9)
Cable diameter, max. 8 mm
Cable diameter, min. 6 mm
Coding A-coded
Conductor cross-section, max. 0.25 mm²
Conductor cross-section, min. 0.14 mm²
Connection cross-section, max. 0.25 mm²
Connection cross-section, min. 0.14 mm²
Contact surface Gold-plated
Housing main material PA
Insulation strength 108 Ω
Number of poles 12
Plugging cycles ≥ 100
Pollution severity 3
Protection degree IP67
Rated current 1.5 A
Rated voltage 30 V
Shield connection No
Temperature range of housing -40 … +85 ° C
Threaded ring material Diecast zinc
Type of connection Solder connection

General Info

Number of poles 12
Connection 1 M12
Connection 2 Solder connection
Housing main material PA
Connection thread M12
Contact surface Gold-plated
Protection degree IP67
Plugging cycles ≥ 100

Standards

Connector standard IEC 61076-2-101

Downloads

Engineering Data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002635
ETIM 7.0 EC002635
ETIM 8.0 EC002635
ETIM 9.0 EC002635
ECLASS 9.0 27-44-01-02
ECLASS 9.1 27-44-01-03
ECLASS 10.0 27-44-01-02
ECLASS 11.0 27-44-01-02
ECLASS 12.0 27-44-01-16
ECLASS 13.0 27-44-01-02

Approvals

Approvals CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E307231

Related products

There are no products in this group.