Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SF 0/12 MC NE WS V2
         

Icon
Icon
Icon
 

General ordering data

Version SlimFix, Conductor and cable markers, 1.2 - 1.6 mm, 12 x 3.2 mm, white
Order No. 1919240000
Type SF 0/12 MC NE WS V2
GTIN (EAN) 4032248555635
Qty. 400 pc(s).

Dimensions and weights

Depth 3.2 mm
Depth (inches) 0.126 inch
Height 12 mm
Height (inches) 0.472 inch
Width 3.2 mm
Width (inches) 0.126 inch
Net weight 0.16 g

Temperatures

Operating temperature range -40...100 °C

General data

Colour white
Halogen No
Material Polyamide 66
Material colour according to resistance code
Number of markers per combination 1 MultiCard = Conductor and cable markers
Number of markers per packaging unit
Form of supply MultiCard
Operating temperature range -40...100 °C
Operating temperature range, max. 100 °C
Operating temperature range, min. -40 °C
Recommended industries Transportation, Machinery
Size of labelling field 12 x 3.2 mm
Type of printing neutral
UL 94 flammability rating V-2
Width 3.2 mm
compatible printer 2715590000
2438520000
2438510000

Conductor and cable markers

Conductor O.D. 1.2 - 1.6 mm
Conductor O.D., max. 1.6 mm
Conductor O.D., min. 1.2 mm
Conductor cross-section, max. 0.5 mm²
Conductor cross-section, min. 0.25 mm²
Cross-section for connected wire 0.25 - 0.5 mm²
Halogen No

Downloads

Classifications

ETIM 6.0 EC001530
ETIM 7.0 EC001530
ETIM 8.0 EC001530
ETIM 9.0 EC001530
ECLASS 9.0 27-40-04-01
ECLASS 9.1 27-40-04-01
ECLASS 10.0 27-40-04-01
ECLASS 11.0 27-28-11-02
ECLASS 12.0 27-28-11-02
ECLASS 13.0 27-28-11-02

Approvals

ROHS Conform

Related products

Order No.: 1919290000
Type: SF 00/12 MC NE WS V2
Version:
SlimFix, Conductor and cable markers, 1 - 1.3 mm, 12 x 3.2 mm, white
 
Order No.: 1919390000
Type: SF 1/12 MC NE WS V2
Version:
SlimFix, Conductor and cable markers, 1.7 - 2.1 mm, 12 x 3.2 mm, white
 
Order No.: 1919490000
Type: SF 2/12 MC NE WS V2
Version:
SlimFix, Conductor and cable markers, 2.2 - 2.9 mm, 12 x 3.6 mm, white
 
Order No.: 1919540000
Type: SF 3/12 MC NE WS V2
Version:
SlimFix, Conductor and cable markers, 3 - 3.7 mm, 12 x 4.6 mm, white
 
Order No.: 1919600000
Type: SF 4/12 MC NE WS V2
Version:
SlimFix, Conductor and cable markers, 3.6 - 6 mm, 12 x 5.7 mm, white
 
Order No.: 1919650000
Type: SF 5/12 MC NE WS V2
Version:
SlimFix, Conductor and cable markers, 4.7 - 7.4 mm, 12 x 7.4 mm, white