Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VG PG21-K67
         

Icon
Icon
 

General ordering data

Version VG K (standard plastic cable gland), Cable glands, straight, PG 21, 11 mm, OD min. 13 - OD max. 18 mm, Polyamide 6
Order No. 1909810000
Type VG PG21-K67
GTIN (EAN) 4032248536733
Qty. 25 pc(s).

Dimensions and weights

Height 37 mm
Height (inches) 1.457 inch
Length 48 mm
Length (inches) 1.89 inch
Net weight 21.44 g

Temperatures

Operating temperature -20 °C...80 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

General information

AF size 1 33 mm
Cable glands PG
External thread PG 21
Halogen No, Yes
Length of thread 11 mm
Material Polyamide 6
Operating temperature range, max. 100 °C
Operating temperature range, min. -20 °C
Outer cable diameter, max. 18 mm
Outer cable diameter, min. 13 mm
Pitch of thread 1.59 mm
Protection degree IP67
Seal insert NBR
Silicone No
Tightening torque 8 Nm
Torque for cap nut, max. 6 Nm
Torque for cap nut, min. 5 Nm
Torque for connecting adapter, max. 4 Nm
Torque for connecting adapter, min. 3 Nm
Torque for lock nut, max. 4 Nm
Torque for lock nut, min. 3 Nm
UL 94 flammability rating V-2
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
ETIM 6.0 EC000441
ETIM 7.0 EC000441
ETIM 8.0 EC000441
ETIM 9.0 EC000441
ECLASS 9.0 27-14-44-32
ECLASS 9.1 27-14-44-32
ECLASS 10.0 27-14-44-32
ECLASS 11.0 27-14-44-32
ECLASS 12.0 27-14-08-01
ECLASS 13.0 27-14-08-01

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 1909660000
Type: VG M12-K67
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 12, 8 mm, OD min. 3 - OD max. 6.5 mm, Polyamide 6
 
Order No.: 1909670000
Type: VG M16-K67 4-8
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 16, 8 mm, OD min. 4 - OD max. 8 mm, Polyamide 6
 
Order No.: 1909680000
Type: VG M16-K67 5-10
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 16, 10 mm, OD min. 5 - OD max. 10 mm, Polyamide 6
 
Order No.: 1909700000
Type: VG M20-K67 10-14
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 20, 10 mm, OD min. 10 - OD max. 14 mm, Polyamide 6
 
Order No.: 1909690000
Type: VG M20-K67 6-12
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 20, 10 mm, OD min. 6 - OD max. 12 mm, Polyamide 6
 
Order No.: 1909710000
Type: VG M25-K67
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 25, 10 mm, OD min. 13 - OD max. 18 mm, Polyamide 6
 
Order No.: 1909720000
Type: VG M32-K67
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 32, 15 mm, OD min. 18 - OD max. 25 mm, Polyamide 6
 
Order No.: 1909730000
Type: VG M40-K67
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 40, 18 mm, OD min. 22 - OD max. 32 mm, Polyamide 6
 
Order No.: 1909740000
Type: VG M50-K67
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 50, 18 mm, OD min. 30 - OD max. 38 mm, Polyamide 6
 
Order No.: 1909750000
Type: VG M63-K67
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 63, 18 mm, OD min. 34 - OD max. 44 mm, Polyamide 6
 
Order No.: 1909760000
Type: VG PG7-K67
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 7, 8 mm, OD min. 3 - OD max. 6.5 mm, Polyamide 6
 
Order No.: 1909770000
Type: VG PG9-K67
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 9, 8 mm, OD min. 4 - OD max. 8 mm, Polyamide 6
 
Order No.: 1909780000
Type: VG PG11-K67
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 11, 8 mm, OD min. 5 - OD max. 10 mm, Polyamide 6
 
Order No.: 1909790000
Type: VG PG13.5-K67
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 13.5, 10 mm, OD min. 6 - OD max. 12 mm, Polyamide 6
 
Order No.: 1909800000
Type: VG PG16-K67
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 16, 10 mm, OD min. 10 - OD max. 14 mm, Polyamide 6
 
Order No.: 1909820000
Type: VG PG29-K67
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 29, 11 mm, OD min. 18 - OD max. 25 mm, Polyamide 6
 
Order No.: 1909830000
Type: VG PG36-K67
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 36, 13 mm, OD min. 22 - OD max. 32 mm, Polyamide 6
 
Order No.: 1909840000
Type: VG PG42-K67
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 42, 13 mm, OD min. 30 - OD max. 38 mm, Polyamide 6
 
Order No.: 1909850000
Type: VG PG48-K67
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 48, 14 mm, OD min. 34 - OD max. 44 mm, Polyamide 6