Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VG PG13.5-K67
         

Icon
Icon
 

General ordering data

Version VG K (standard plastic cable gland), Cable glands, straight, PG 13.5, 10 mm, OD min. 6 - OD max. 12 mm, Polyamide 6
Order No. 1909790000
Type VG PG13.5-K67
GTIN (EAN) 4032248536719
Qty. 50 pc(s).

Dimensions and weights

Height 29 mm
Height (inches) 1.142 inch
Length 39 mm
Length (inches) 1.535 inch
Net weight 9.82 g

Temperatures

Operating temperature -20 °C...80 °C

Environmental Product Compliance

REACH SVHC /

General information

AF size 1 24 mm
Cable glands PG
External thread PG 13.5
Halogen No, Yes
Length of thread 10 mm
Material Polyamide 6
Operating temperature range, max. 100 °C
Operating temperature range, min. -20 °C
Outer cable diameter, max. 12 mm
Outer cable diameter, min. 6 mm
Pitch of thread 1.41 mm
Protection degree IP67
Seal insert NBR
Silicone No
Tightening torque 3 Nm
Torque for cap nut, max. 4.5 Nm
Torque for cap nut, min. 3.5 Nm
Torque for connecting adapter, max. 3.5 Nm
Torque for connecting adapter, min. 2.5 Nm
Torque for lock nut, max. 3.5 Nm
Torque for lock nut, min. 2.5 Nm
UL 94 flammability rating V-2
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
ETIM 6.0 EC000441
ETIM 7.0 EC000441
ETIM 8.0 EC000441
ETIM 9.0 EC000441
ECLASS 9.0 27-14-44-32
ECLASS 9.1 27-14-44-32
ECLASS 10.0 27-14-44-32
ECLASS 11.0 27-14-44-32
ECLASS 12.0 27-14-08-01
ECLASS 13.0 27-14-08-01

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 1909660000
Type: VG M12-K67
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 12, 8 mm, OD min. 3 - OD max. 6.5 mm, Polyamide 6
 
Order No.: 1909670000
Type: VG M16-K67 4-8
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 16, 8 mm, OD min. 4 - OD max. 8 mm, Polyamide 6
 
Order No.: 1909680000
Type: VG M16-K67 5-10
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 16, 10 mm, OD min. 5 - OD max. 10 mm, Polyamide 6
 
Order No.: 1909700000
Type: VG M20-K67 10-14
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 20, 10 mm, OD min. 10 - OD max. 14 mm, Polyamide 6
 
Order No.: 1909690000
Type: VG M20-K67 6-12
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 20, 10 mm, OD min. 6 - OD max. 12 mm, Polyamide 6
 
Order No.: 1909710000
Type: VG M25-K67
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 25, 10 mm, OD min. 13 - OD max. 18 mm, Polyamide 6
 
Order No.: 1909720000
Type: VG M32-K67
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 32, 15 mm, OD min. 18 - OD max. 25 mm, Polyamide 6
 
Order No.: 1909730000
Type: VG M40-K67
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 40, 18 mm, OD min. 22 - OD max. 32 mm, Polyamide 6
 
Order No.: 1909740000
Type: VG M50-K67
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 50, 18 mm, OD min. 30 - OD max. 38 mm, Polyamide 6
 
Order No.: 1909750000
Type: VG M63-K67
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 63, 18 mm, OD min. 34 - OD max. 44 mm, Polyamide 6
 
Order No.: 1909760000
Type: VG PG7-K67
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 7, 8 mm, OD min. 3 - OD max. 6.5 mm, Polyamide 6
 
Order No.: 1909770000
Type: VG PG9-K67
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 9, 8 mm, OD min. 4 - OD max. 8 mm, Polyamide 6
 
Order No.: 1909780000
Type: VG PG11-K67
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 11, 8 mm, OD min. 5 - OD max. 10 mm, Polyamide 6
 
Order No.: 1909800000
Type: VG PG16-K67
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 16, 10 mm, OD min. 10 - OD max. 14 mm, Polyamide 6
 
Order No.: 1909810000
Type: VG PG21-K67
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 21, 11 mm, OD min. 13 - OD max. 18 mm, Polyamide 6
 
Order No.: 1909820000
Type: VG PG29-K67
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 29, 11 mm, OD min. 18 - OD max. 25 mm, Polyamide 6
 
Order No.: 1909830000
Type: VG PG36-K67
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 36, 13 mm, OD min. 22 - OD max. 32 mm, Polyamide 6
 
Order No.: 1909840000
Type: VG PG42-K67
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 42, 13 mm, OD min. 30 - OD max. 38 mm, Polyamide 6
 
Order No.: 1909850000
Type: VG PG48-K67
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 48, 14 mm, OD min. 34 - OD max. 44 mm, Polyamide 6