Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ZQV 6N/20
         

Icon
Icon
Icon
 

General ordering data

Version W-Series, Cross-connector, For the terminals, Number of poles: 20
Order No. 1906240000
Type ZQV 6N/20
GTIN (EAN) 4032248528684
Qty. 20 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2021-12-31
Alternative product 2810820000

Dimensions and weights

Depth 29.03 mm
Depth (inches) 1.143 inch
Height 160.1 mm
Height (inches) 6.303 inch
Width 3.1 mm
Width (inches) 0.122 inch
Net weight 23.56 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 
Continuous operating temp., max. 120 

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Material Wemid
Colour yellow
UL 94 flammability rating V-0

System specifications

Version For the terminals

Additional technical data

Explosion-tested version No
Installation advice Direct mounting
Type of fixing Plugged

Cross-connector

Number of cross-connected terminals 20 

Dimensions

Pitch in mm (P) 8 mm

General

Installation advice Direct mounting
Number of poles 20

Rating data

Rated current 41 A

Important note

Product information Due to stability and temperature reasons It is only possible to break out 60% of contact elements The usage of cross connectors reduces the rated voltage to 400VThe voltage reduced to 25V if cut cross connection with blank cut edges are used

Downloads

Classifications

ETIM 6.0 EC000489
ETIM 7.0 EC000489
ETIM 8.0 EC000489
ETIM 9.0 EC000489
ECLASS 9.0 27-14-11-40
ECLASS 9.1 27-14-11-40
ECLASS 10.0 27-14-11-40
ECLASS 11.0 27-14-11-40
ECLASS 12.0 27-14-11-40
ECLASS 13.0 27-25-03-03
ECLASS 14.0 27-25-03-03

Approvals

ROHS Conform

Related products

Order No.: 1627850000
Type: ZQV 6/2 GE
Version:
Accessories, Cross-connector, 41 A
 
Order No.: 1908990000
Type: ZQV 6/24 GE
Version:
Accessories, Cross-connector, 41 A
 
Order No.: 1627860000
Type: ZQV 6/3 GE
Version:
Accessories, Cross-connector, 41 A
 
Order No.: 1733640000
Type: ZQV 6/32 GE
Version:
Accessories, Cross-connector, 41 A
 
Order No.: 1627870000
Type: ZQV 6/4 GE
Version:
Accessories, Cross-connector, 41 A
 
Order No.: 1906210000
Type: ZQV 6N/2
Version:
W-Series, Cross-connector, For the terminals, Number of poles: 2
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1906220000
Type: ZQV 6N/3
Version:
W-Series, Cross-connector, For the terminals, Number of poles: 3
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1906230000
Type: ZQV 6N/4
Version:
W-Series, Cross-connector, For the terminals, Number of poles: 4
Delivery status:
This article will no longer be available in the future.