Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Order No.
1905140000
Type
WDU 4/ZR
GTIN (EAN)
4032248523399
Qty.
50 pc(s).
Dimensions and weights
Depth
53 mm
Depth (inches)
2.087 inch
Depth including DIN rail
53.5 mm
Height
63.5 mm
Height (inches)
2.5 inch
Width
6.1 mm
Width (inches)
0.24 inch
Net weight
10.909 g
Temperatures
Storage temperature
-25 °C...55 °C
Operating temperature range
For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Continuous operating temp., min.
-60 °C
Continuous operating temp., max.
130 °C
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
Material data
Material
Wemid
Colour
dark beige
UL 94 flammability rating
V-0
Rating data IECEx/ATEX
Operating temperature range
For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Marking EN 60079-7
Ex eb II C Gb
Ex 2014/34/EU label
II 2 G D
System specifications
Version
Screw connection, Additional connection, for plug-in cross-connector, One end without connector
End cover plate required
Yes
Number of potentials
1
Number of levels
1
Number of clamping points per level
3
Number of potentials per tier
1
Levels cross-connected internally
No
PE connection
No
Rail
TS 35
N-function
No
PE function
No
PEN function
No
2 clampable conductors (H05V/H07V) with equal cross-section (rated connection)
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, max.
1.5 mm²
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, min.
0.5 mm²
Wire connection cross section, finely stranded, two clampable wires, min.
0.5 mm²
Wire cross-section, finely stranded, two clampable wires, max.
1.5 mm²
Additional technical data
Explosion-tested version
Yes
Open sides
right
Type of mounting
Snap-on
CSA rating data
Certificate No. (CSA)
200039-1057876
Current size B (CSA)
30 A
Current size C (CSA)
30 A
Voltage size B (CSA)
600 V
Voltage size C (CSA)
600 V
Wire cross section max. (CSA)
10 AWG
Wire cross section min. (CSA)
30 AWG
Conductors for clamping (additional connection)
Blade size, additional connection
0.6 x 3.5 mm
Clamping range, further connection, max.
6 mm²
Clamping range, further connection, min.
0.5 mm²
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max.
4 mm²
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, min.
0.5 mm²
Conductor cross-section, flexible, further connection, min.
0.5 mm²
Connection direction
on side
Connection type, additional connection
Screw connection
Cross-section for connected wire, AWG, additional connection, max.
AWG 10
Cross-section for connected wire, AWG, additional connection, min.
AWG 26
Cross-section for connected wire, flexible, further connection, max.
4 mm²
Cross-section for connected wire, solid-core, further connection, max.
6 mm²
Cross-section for connected wire, solid-core, further connection, min.
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Delivery status:
This article will no longer be available in the future.
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Feed-through terminal block, Screw connection, dark beige, 4 mm², 24 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Motor-connection terminal (Multi-level), Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
Delivery status:
This article will no longer be available in the future.
Motor-connection terminal (Multi-level), Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
Delivery status:
This article will no longer be available in the future.
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Delivery status:
This article will no longer be available in the future.
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Feed-through terminal block, Screw connection, dark beige, 4 mm², 24 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Motor-connection terminal (Multi-level), Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
Delivery status:
This article will no longer be available in the future.
Motor-connection terminal (Multi-level), Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
Delivery status:
This article will no longer be available in the future.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.