Fuse terminal, Screw connection, black, 4 mm², 10 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
Order No.
1880390000
Type
WSI 4/2/LD 140-250V AC/DC
GTIN (EAN)
4032248544660
Qty.
25 pc(s).
Dimensions and weights
Depth
53.5 mm
Depth (inches)
2.106 inch
Height
81.6 mm
Height (inches)
3.213 inch
Width
9.1 mm
Width (inches)
0.358 inch
Net weight
23.04 g
Temperatures
Storage temperature
-25 °C...55 °C
Continuous operating temp., min.
-50 °C
Continuous operating temp., max.
120 °C
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
7cI
Material data
Material
Wemid
Colour
black
UL 94 flammability rating
V-0
System specifications
Version
Screw connection, Fuse isolator, with LED, One end without connector
End cover plate required
Yes
Number of potentials
1
Number of levels
1
Number of clamping points per level
2
Number of potentials per tier
1
Levels cross-connected internally
No
PE connection
No
Rail
TS 35, TS 32
N-function
No
PE function
No
PEN function
No
2 clampable conductors (H05V/H07V) with equal cross-section (rated connection)
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, max.
1.5 mm²
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, min.
0.5 mm²
Wire connection cross section, finely stranded, two clampable wires, min.
0.5 mm²
Wire cross-section, finely stranded, two clampable wires, max.
Fuse terminal, Screw connection, black, 4 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
Fuse terminal, Screw connection, black, 4 mm², 10 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
Fuse terminal, Screw connection, black, 4 mm², 10 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
Fuse terminal, Screw connection, black, 4 mm², 10 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
Fuse terminal, Screw connection, black, 4 mm², 10 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
Fuse terminal, Screw connection, black, 4 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
Fuse terminal, Screw connection, black, 4 mm², 10 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
Fuse terminal, Screw connection, black, 4 mm², 10 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
Fuse terminal, Screw connection, black, 4 mm², 10 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.