Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
DSTV HE SR24 S
         

Icon
 

General ordering data

Version HDC insert, Pin, 500 V, 16 A, Number of poles: 24, Screw connection, Size: 8
Order No. 1848770000
Type DSTV HE SR24 S
GTIN (EAN) 4032248372027
Qty. 10 pc(s).

Dimensions and weights

Net weight 270.3 g

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC Lead 7439-92-1
SCIP d0694b55-f1aa-4d24-a200-c532c6ffc384

General data

BG 8
Colour beige
Free from halogens false
Insulating material PC glass-fibre reinforced (UL-listed and railway-certified)
Insulating material group IIIa
Insulation strength 1010 Ω
Low smoke acc. DIN EN 45545-2 Yes
Material Copper alloy
Max. torque for main contact 0.7 Nm
Min. torque for main contact 0.5 Nm
Number of poles 24
Plugging cycles, silver ≥ 200
Pollution severity 3
Rated current (DIN EN 61984) 16 A
Rated impulse voltage (DIN EN 61984) 6 kV
Rated voltage (DIN EN 61984) 500 V
Rated voltage according to UL/CSA 600 V AC/DC
Series DSTV-HE
Size 8
Surface finish Silver passivated
Type Pin
Type of connection Screw connection
UL 94 flammability rating V-0
Volume resistance ≤3 mΩ

Connection data PE

Blade size, crosshead size PZ1
Blade size, slotted (PE connection) SD 0.8 x 4.0
Connection type PE Screw connection
Fixing screw M 4
Rated cross-section 4 mm²
Stripping length PE connection 10 mm
Tightening torque, max. PE connection 1.6 Nm
Tightening torque, min. PE connection 1.2 Nm
Wire cross section, AWG (PE), max. AWG 12
Wire cross section, AWG (PE), min. AWG 20

Version

BG 8
Blade size size PZ0
Blade size, slotted (screw connection) SD 0.6 x 3.5
Clamping screw M 3
Conductor cross-section, max. 4 mm²
Conductor cross-section, min. 0.5 mm²
Material Copper alloy
Max. torque for main contact 0.7 Nm
Min. torque for main contact 0.5 Nm
Size 8
Stripping length, rated connection 12 mm
Surface finish Silver passivated
Type of connection Screw connection
Volume resistance ≤3 mΩ
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 20
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire cross-section, solid, max. 4 mm²
Wire cross-section, solid, min. 0.5 mm²

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002311
ETIM 7.0 EC002311
ETIM 8.0 EC002311
ETIM 9.0 EC002311
ETIM 10.0 EC002311
ECLASS 9.0 27-44-02-03
ECLASS 9.1 27-44-02-03
ECLASS 10.0 27-44-02-03
ECLASS 11.0 27-44-02-03
ECLASS 12.0 27-44-02-03
ECLASS 13.0 27-44-02-03
ECLASS 14.0 27-44-02-03
ECLASS 15.0 27-44-02-03

Approvals

Approvals UR VDE
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E92202

Related products

Order No.: 1848590000
Type: DSTV HE BL24 S
Version:
HDC insert, Female, 500 V, 16 A, Number of poles: 24, Screw connection, Size: 8
 
Order No.: 1848630000
Type: DSTV HE BR24 S
Version:
HDC insert, Female, 500 V, 16 A, Number of poles: 24, Screw connection, Size: 8
 
Order No.: 1848730000
Type: DSTV HE SL24 S
Version:
HDC insert, Pin, 500 V, 16 A, Number of poles: 24, Screw connection, Size: 8