Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
DSTV HE BL16 S
         

Icon
 

General ordering data

Version HDC insert, Female, 500 V, 16 A, Number of poles: 16, Screw connection, Size: 6
Order No. 1848580000
Type DSTV HE BL16 S
GTIN (EAN) 4032248371693
Qty. 10 pc(s).

Dimensions and weights

Net weight 188.4 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP d0694b55-f1aa-4d24-a200-c532c6ffc384

General data

BG 6
Colour beige
Free from halogens false
Insulating material PC glass-fibre reinforced (UL-listed and railway-certified)
Insulating material group IIIa
Insulation strength 1010 Ω
Low smoke acc. DIN EN 45545-2 Yes
Material Copper alloy
Max. torque for main contact 0.7 Nm
Min. torque for main contact 0.5 Nm
Number of poles 16
Plugging cycles, silver ≥ 200
Pollution severity 3
Rated current (DIN EN 61984) 16 A
Rated impulse voltage (DIN EN 61984) 6 kV
Rated voltage (DIN EN 61984) 500 V
Rated voltage according to UL/CSA 600 V AC/DC
Series DSTV-HE
Size 6
Surface finish Silver passivated
Type Female
Type of connection Screw connection
UL 94 flammability rating V-0
Volume resistance ≤3 mΩ

Connection data PE

Blade size, crosshead size PZ1
Blade size, slotted (PE connection) SD 0.8 x 4.0
Connection type PE Screw connection
Fixing screw M 4
Rated cross-section 4 mm²
Stripping length PE connection 10 mm
Tightening torque, max. PE connection 1.6 Nm
Tightening torque, min. PE connection 1.2 Nm
Wire cross section, AWG (PE), max. AWG 12
Wire cross section, AWG (PE), min. AWG 20

Version

BG 6
Blade size size PZ0
Blade size, slotted (screw connection) SD 0.6 x 3.5
Clamping screw M 3
Conductor cross-section, max. 4 mm²
Conductor cross-section, min. 0.5 mm²
Material Copper alloy
Max. torque for main contact 0.7 Nm
Min. torque for main contact 0.5 Nm
Size 6
Stripping length, rated connection 12 mm
Surface finish Silver passivated
Type of connection Screw connection
Volume resistance ≤3 mΩ
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 20
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire cross-section, solid, max. 4 mm²
Wire cross-section, solid, min. 0.5 mm²

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002311
ETIM 7.0 EC002311
ETIM 8.0 EC002311
ETIM 9.0 EC002311
ECLASS 9.0 27-44-02-03
ECLASS 9.1 27-44-02-03
ECLASS 10.0 27-44-02-03
ECLASS 11.0 27-44-02-03
ECLASS 12.0 27-44-02-03
ECLASS 13.0 27-44-02-03

Approvals

Approvals UR VDE
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E92202

Related products

Order No.: 1848620000
Type: DSTV HE BR16 S
Version:
HDC insert, Female, 500 V, 16 A, Number of poles: 16, Screw connection, Size: 6
 
Order No.: 1848700000
Type: DSTV HE SL16 S
Version:
HDC insert, Pin, 500 V, 16 A, Number of poles: 16, Screw connection, Size: 6
 
Order No.: 1848760000
Type: DSTV HE SR16 S
Version:
HDC insert, Pin, 500 V, 16 A, Number of poles: 16, Screw connection, Size: 6