Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-VSA-3.0V(0.5)
         

Icon
 

General ordering data

Version Valve cable (assembled), One end without connector - valve plug, Design A (18 mm), Cable length: 3 m, PVC, black
Order No. 1845130300
Type SAIL-VSA-3.0V(0.5)
GTIN (EAN) 4032248358229
Qty. 1 pc(s).

Dimensions and weights

Net weight 146 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Technical specifications for cable

Cable length 3 m
Core cross-section 0.5 mm²
Halogen No
Number of poles 3
Outside diameter 5 mm ± 0.2 mm
Sheath material PVC
Sheathing colour black
Shielded No
Suitable for cable carriers Yes
Temperature range, moving -25...80 °C
Temperature range, stationary -50...80 °C

General technical data

All valve plugs are fitted with protective circuits Suppressor diode
Coding Design A (18 mm)
Connection thread Miscellaneous
Contact material CuZn
Contact surface tinned
LED Yes
Protection degree IP67, when screwed in
Rated current 4 A
Rated voltage 24 V
Temperature range of housing -25…+80 °C
Version One end without connector - valve plug

Downloads

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855
ECLASS 9.0 27-06-03-12
ECLASS 9.1 27-06-03-11
ECLASS 10.0 27-06-03-12
ECLASS 11.0 27-06-03-12
ECLASS 12.0 27-06-03-12
ECLASS 13.0 27-06-03-12
ECLASS 14.0 27-06-03-12
ECLASS 15.0 27-06-03-12

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 1845120150
Type: SAIL-VSA-1.5U(0.5)
Version:
Valve cable (assembled), One end without connector - valve plug, Design A (18 mm), Cable length: 1.5 m, PUR, black
 
Order No.: 1845130150
Type: SAIL-VSA-1.5V(0.5)
Version:
Valve cable (assembled), One end without connector - valve plug, Design A (18 mm), Cable length: 1.5 m, PVC, black
 
Order No.: 1845121000
Type: SAIL-VSA-10U(0.5)
Version:
Valve cable (assembled), One end without connector - valve plug, Design A (18 mm), Cable length: 10 m, PUR, black
 
Order No.: 1845131000
Type: SAIL-VSA-10V(0.5)
Version:
Valve cable (assembled), One end without connector - valve plug, Design A (18 mm), Cable length: 10 m, PVC, black
 
Order No.: 1845121500
Type: SAIL-VSA-15U(0.5)
Version:
Valve cable (assembled), One end without connector - valve plug, Design A (18 mm), Cable length: 15 m, PUR, black
 
Order No.: 1845122000
Type: SAIL-VSA-20U(0.5)
Version:
Valve cable (assembled), One end without connector - valve plug, Design A (18 mm), Cable length: 20 m, PUR, black
 
Order No.: 1845120300
Type: SAIL-VSA-3.0U(0.5)
Version:
Valve cable (assembled), One end without connector - valve plug, Design A (18 mm), Cable length: 3 m, PUR, black
 
Order No.: 1845120500
Type: SAIL-VSA-5.0U(0.5)
Version:
Valve cable (assembled), One end without connector - valve plug, Design A (18 mm), Cable length: 5 m, PUR, black
 
Order No.: 1845130500
Type: SAIL-VSA-5.0V(0.5)
Version:
Valve cable (assembled), One end without connector - valve plug, Design A (18 mm), Cable length: 5 m, PVC, black