Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-VSA-15U(0.5)
         

Icon
 

General ordering data

Version Valve plug, One end without connector - valve plug
Order No. 1845121500
Type SAIL-VSA-15U(0.5)
GTIN (EAN) 4050118323702
Qty. 1 pc(s).

Dimensions and weights

Net weight 472 g

Environmental Product Compliance

REACH SVHC /

Technical specifications for cable

Acceleration 5 m/s²
Bending cycles 2 Mio
Bending radius, min., moving 10 x cable diameter
Bending radius, min., stationary 5 x cable diameter
Cable length 15 m
Colour coding brown, blue, Green/yellow
Core cross-section 0.5 mm²
Halogen No
Insulation PP
Number of poles 3
Outside diameter 4.6 mm ± 0.2 mm
Resistant to welding beads No
Sheath material PUR
Sheathing colour black
Shielded No
Speed 200 m/s
Suitable for cable carriers Yes
Temperature range, moving -25...80 °C
Temperature range, stationary -50...80 °C
Torsion resistance 0 °/m
Welding spark resistance No

General technical data

All valve plugs are fitted with protective circuits Suppressor diode
Coding Design A (18 mm)
Contact material CuZn
Contact surface tinned
LED Yes
Protection degree IP67, when screwed in
Rated current 4 A
Rated voltage 24 V
Temperature range of housing -25…+80 °C
Version One end without connector - valve plug

Downloads

Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ECLASS 9.0 27-06-03-12
ECLASS 9.1 27-06-03-11
ECLASS 10.0 27-06-03-12
ECLASS 11.0 27-06-03-12
ECLASS 12.0 27-06-03-12
ECLASS 13.0 27-06-03-12

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 1845120150
Type: SAIL-VSA-1.5U(0.5)
Version:
Valve plug with integral seal, One end without connector - valve plug, A
 
Order No.: 1845130150
Type: SAIL-VSA-1.5V(0.5)
Version:
Valve plug with integral seal, One end without connector - valve plug, A
 
Order No.: 1845121000
Type: SAIL-VSA-10U(0.5)
Version:
Valve plug with integral seal, One end without connector - valve plug, A
 
Order No.: 1845131000
Type: SAIL-VSA-10V(0.5)
Version:
Valve plug with integral seal, One end without connector - valve plug, A
 
Order No.: 1845122000
Type: SAIL-VSA-20U(0.5)
Version:
Valve plug, One end without connector - valve plug
 
Order No.: 1845120300
Type: SAIL-VSA-3.0U(0.5)
Version:
Valve plug with integral seal, One end without connector - valve plug, A
 
Order No.: 1845130300
Type: SAIL-VSA-3.0V(0.5)
Version:
Valve plug with integral seal, One end without connector - valve plug, A
 
Order No.: 1845120500
Type: SAIL-VSA-5.0U(0.5)
Version:
Valve plug with integral seal, One end without connector - valve plug, A
 
Order No.: 1845130500
Type: SAIL-VSA-5.0V(0.5)
Version:
Valve plug with integral seal, One end without connector - valve plug, A