Feed-through terminal block, Screw connection, blue, 240 mm², 415 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 32, TS 35, V-0, Wemid, 120 °C
Order No.
1822210000
Type
WDU 240 BL
GTIN (EAN)
4032248326969
Qty.
2 pc(s).
Dimensions and weights
Depth
123.7 mm
Depth (inches)
4.87 inch
Depth including DIN rail
124 mm
Height
100 mm
Height (inches)
3.937 inch
Width
36 mm
Width (inches)
1.417 inch
Net weight
498.5 g
Temperatures
Storage temperature
-25 °C...55 °C
Operating temperature range
For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Continuous operating temp., min.
-60 °C
Continuous operating temp., max.
120 °C
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
Material data
Material
Wemid
Colour
blue
UL 94 flammability rating
V-0
Rating data IECEx/ATEX
Certificate No. (ATEX)
KEMA01ATEX2186U
Max. voltage (ATEX)
1100 V
Current (ATEX)
350 A
Wire cross section max. (ATEX)
240 mm²
Operating temperature range
For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Marking EN 60079-7
Ex e II
Ex 2014/34/EU label
II 2 G D
System specifications
Version
Screw connection, for screwable cross-connection, in closed state
End cover plate required
No
Number of potentials
1
Number of levels
1
Number of clamping points per level
2
Number of potentials per tier
1
Levels cross-connected internally
No
PE connection
No
Rail
TS 32, TS 35
N-function
Yes
PE function
No
PEN function
Yes
2 clampable conductors (H05V/H07V) with equal cross-section (rated connection)
Cross-section for connected wire, stranded, two clampable wires, max.
95 mm²
Cross-section for connected wire, stranded, two clampable wires, min.
35 mm²
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, max.
50 mm²
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, min.
35 mm²
Wire connection cross section, finely stranded, two clampable wires, min.
50 mm²
Wire cross-section, finely stranded, two clampable wires, max.
Feed-through terminal block, Screw connection, dark beige, 240 mm², 415 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 32, TS 35, V-0, Wemid, 120 °C
Feed-through terminal block, Screw connection, blue, 240 mm², 415 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 32, TS 35, V-0, Wemid, 120 °C
Feed-through terminal block, Screw connection, dark beige, 240 mm², 415 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 32, TS 35, V-0, Wemid, 120 °C
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.