Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ZT 2.5/3AN/1
         

Icon
Icon
Icon
 

General ordering data

Version Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
Order No. 1815090000
Type ZT 2.5/3AN/1
GTIN (EAN) 4032248370009
Qty. 50 pc(s).

Dimensions and weights

Depth 34.5 mm
Depth (inches) 1.358 inch
Depth including DIN rail 35 mm
Height 71.5 mm
Height (inches) 2.815 inch
Width 5.1 mm
Width (inches) 0.201 inch
Net weight 7.46 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Material data

Material Wemid
Colour dark beige
UL 94 flammability rating V-0

System specifications

Version 2 tension-clamp connections - 1 plug-in connection, pluggable
End cover plate required Yes
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35

Additional technical data

Explosion-tested version No
Open sides right
Type of mounting Snap-on

CSA rating data

Certificate number (cCSAus) 154685-1460993
Current size C (cCSAus) 20 A
Current size D (cCSAus) 5 A
Voltage size C (cCSAus) 300 V
Voltage size D (cCSAus) 600 V
Wire cross section max. (cCSAusX) 12 AWG
Wire cross section min. (cCSAusX) 26 AWG

Conductors for clamping (additional connection)

Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. 2.5 mm²
Connection type, additional connection Plug-in connection

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 4 mm²
Clamping range, min. 0.13 mm²
Connection direction top
Gauge to IEC 60947-1 A2
Number of connections
Stripping length 10 mm
Tube length for wire-end ferrule with plastic collar DIN 46228/4
Tube length
min. 6 mm
max. 10 mm
Cross-section for conductor connection
nominal 0.5 mm²
Tube length
min. 6 mm
max. 12 mm
Cross-section for conductor connection
nominal 0.75 mm²
Tube length
min. 6 mm
max. 12 mm
Cross-section for conductor connection
nominal 1 mm²
Tube length
min. 8 mm
max. 12 mm
Cross-section for conductor connection
nominal 1.5 mm²
Tube length
min. 8 mm
max. 12 mm
Cross-section for conductor connection
nominal 2.5 mm²
Tube length for wire-end ferrule without plastic collar DIN 46228/1
Cross-section for conductor connection
nominal 0.5 mm²
Tube length
nominal 10 mm
Cross-section for conductor connection
nominal 0.75 mm²
Tube length
nominal 10 mm
Cross-section for conductor connection
nominal 1 mm²
Tube length
nominal 10 mm
Cross-section for conductor connection
nominal 1.5 mm²
Tube length
min. 10 mm
max. 12 mm
Cross-section for conductor connection
nominal 2.5 mm²
Tube length
min. 10 mm
max. 12 mm
Type of connection Tension-clamp connection
Type of connection 2 Plug-in connection
Wire connection cross section AWG, max. AWG 26
Wire connection cross section AWG, min. AWG 12
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Rail TS 35
Standards In accordance with IEC 60947-7-1
Wire connection cross section AWG, max. AWG 26
Wire connection cross section AWG, min. AWG 12

Rating data

Rated cross-section 2.5 mm²
Rated voltage 500 V
Max. voltage of clamp support & pluggable system 690 V
Rated DC voltage 500 V
Rated current 24 A
Current at maximum wires 24 A
Standards In accordance with IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1.33 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 0.77 W
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (cURus) E60693
Conductor size Factory wiring max. (cURus) 12 AWG
Conductor size Factory wiring min. (cURus) 26 AWG
Conductor size Field wiring max. (cURus) 12 AWG
Conductor size Field wiring min. (cURus) 26 AWG
Current size C (cURus) 20 A
Current size D (cURus) 5 A
Voltage size C (cURus) 300 V
Voltage size D (cURus) 600 V

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-17

Approvals

Approvals CCSAUS CE CURUS DETNORVER KEMAKEUR UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 1815070000
Type: ZT 2.5/2AN/1
Version:
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
 
Order No.: 1295550000
Type: ZT 2.5/2AN/1 BL
Version:
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
 
Order No.: 1304720000
Type: ZT 2.5/3AN/1 BL
Version:
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
 
Order No.: 1935460000
Type: ZT 2.5/3AN/1 GN
Version:
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1815110000
Type: ZT 2.5/4AN/2
Version:
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
 
Order No.: 1935450000
Type: ZT 2.5/4AN/2 GN
Version:
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
 
Order No.: 1815130000
Type: ZT 2.5/4AN/4
Version:
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Plug-in connection, dark beige
 
Order No.: 2702510000
Type: ZT 2.5/4AN/4 BL
Version:
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Plug-in connection
 
Order No.: 2702500000
Type: ZT 2.5/4AN/4 OR
Version:
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Plug-in connection
 
Order No.: 2716230000
Type: ZT 2.5/4AN/4 SW
Version:
Feed-through terminal block, 2.5 mm², 24 A, Number of connections: 4
 
Order No.: 1815080000
Type: ZTPE 2.5/2AN/1
Version:
Z-series, PE terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Green/yellow
 
Order No.: 1815100000
Type: ZTPE 2.5/3AN/1
Version:
Z-series, PE terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Green/yellow
 
Order No.: 1815120000
Type: ZTPE 2.5/4AN/2
Version:
Z-series, PE terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Green/yellow
 
Order No.: 1815140000
Type: ZTPE 2.5/4AN/4
Version:
Z-series, PE terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Green/yellow
 
Order No.: 1865510000
Type: ZTTR 2.5
Version:
Z-series, Test-disconnect terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige