Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAI-8-F 5P NPN-PNP 5M
         

Icon
Icon
 

General ordering data

Version Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: NPN-PNP inverter, 5 m
Order No. 1814990000
Type SAI-8-F 5P NPN-PNP 5M
GTIN (EAN) 4032248303151
Qty. 1 pc(s).

Dimensions and weights

Depth 152 mm
Depth (inches) 5.984 inch
Height 25 mm
Height (inches) 0.984 inch
Net weight 715 g

Temperatures

Operating temperature 0 - 50°C

Environmental Product Compliance

REACH SVHC /

Connection data

Distributor outlet Fixed cable version

Electrical data

Rated voltage, min. 10 V
Rated voltage, max. 30 V
Test voltage 1 kV
Max. current-carrying capacity per slot 4 A
Electrical isolation available No
Insulation strength 109 Ω

General technical data

Plug-in station coding A-coded
Protection degree IP68
Number of poles 5
Number of contact sockets
Connection thread M12
Pollution severity 3
Fire behaviour V-0
Plugging cycles ≤ 50
LED Yes
LED initiator Yes
LED colour for indicating operation green
LED colour for I/O function yellow

Material data

Housing main material Pocan
Material of distributor Plastic
Housing colour grey, RAL 7032
Hood sealing material Viton
Screw socket Nickel-plated CuZn
Contact material CuZn
Contact surface Gold-plated
Contact carrier material PBT (UL 94 V0)

Technical data cable

Bending cycles 2 Mio
Bending radius, min., moving 10 x cable diameter
Colour coding white, black, red, pink, violet, yellow, green, grey, blue, brown, Green/yellow
Halogen No
Number of poles 5
O.D. 8.2 mm
Sheath material PUR
Sheathing colour black
Shielded No
Wire cross section (Print/Online) 8 x 0.34 mm² + 3 x 1.0 mm²
Cable length 5 m
Suitable for cable carriers Yes

Downloads

Engineering Data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002585
ETIM 7.0 EC002585
ETIM 8.0 EC002585
ETIM 9.0 EC002585
ECLASS 9.0 27-44-01-08
ECLASS 9.1 27-44-01-08
ECLASS 10.0 27-44-01-08
ECLASS 11.0 27-44-01-08
ECLASS 12.0 27-44-01-08
ECLASS 13.0 27-44-01-08

Approvals

ROHS Conform

Related products

There are no products in this group.