Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ZSI 6-2/FC LD
         

Icon
Icon
Icon
 

General ordering data

Version Z-series, Fuse terminal, Rated cross-section: 6 mm², Tension-clamp connection, black, Direct mounting
Order No. 1814700000
Type ZSI 6-2/FC LD
GTIN (EAN) 4032248358496
Qty. 25 pc(s).

Dimensions and weights

Depth 50 mm
Depth (inches) 1.969 inch
Depth including DIN rail 51 mm
Height 70 mm
Height (inches) 2.756 inch
Width 8.1 mm
Width (inches) 0.319 inch
Net weight 18.72 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Material data

Material Wemid
Colour black
UL 94 flammability rating V-0

System specifications

Version Tension-clamp connection, Fuse cartridge, with LED, for plug-in cross-connector, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35
N-function No
PE function No
PEN function No

Additional technical data

Electronic component red LED
Explosion-tested version No
Installation advice Direct mounting
Open sides right
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 200039-1152892
Wire cross section max. (CSA) 10 AWG
Wire cross section min. (CSA) 22 AWG

Conductors for clamping (additional connection)

Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. 6 mm²
Connection direction Inclined / angled
Connection type, additional connection Tension-clamp connection

Conductors for clamping (rated connection)

Blade size 4.0 x 0.8 mm
Clamping range, max. 10 mm²
Clamping range, min. 0.33 mm²
Connection direction top
Gauge to IEC 60947-1 A5
Number of connections
Stripping length 10 mm
Type of connection Tension-clamp connection
Type of connection 2 Tension-clamp connection
Wire connection cross section, finely stranded, max. 10 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 6 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 6 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 10 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Display element

Type of voltage for indicator AC/DC

Fuse terminals

Cartridge fuse Blade fuse type C
Display Red LED
Fuse holder (cartridge holder) pluggable
Operating voltage, max. 36 V
Power loss for short-circuit protection only for a composite arrangement 1.9 W at 24.0 A @ 28°C
Power loss for short-circuit protection only for an individual arrangement 3.0 W at 30.0 A @ 24°C
Type of voltage for indicator AC/DC

General

Installation advice Direct mounting
Rail TS 35
Standards DIN 72581-3, IEC 60947-7-3

Rating data

Rated cross-section 6 mm²
Rated voltage 36 V
Rated voltage to adjoining terminal 400 V
Rated DC voltage 36 V
Rated current 30 A
Current at maximum wires 30 A
Standards DIN 72581-3, IEC 60947-7-3
Volume resistance according to IEC 60947-7-x 0.78 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 1.31 W
Pollution severity 3

UL rating data

Certificate No. (cURus) E60693
Conductor size Factory wiring max. (cURus) 10 AWG
Conductor size Factory wiring min. (cURus) 22 AWG
Conductor size Field wiring max. (cURus) 10 AWG
Conductor size Field wiring min. (cURus) 22 AWG

Important note

Product information The voltage depends on the selected fuse element or the selected indicator light

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000899
ETIM 7.0 EC000899
ETIM 8.0 EC000899
ETIM 9.0 EC000899
ECLASS 9.0 27-14-11-16
ECLASS 9.1 27-14-11-16
ECLASS 10.0 27-14-11-16
ECLASS 11.0 27-14-11-16
ECLASS 12.0 27-14-11-16
ECLASS 13.0 27-25-01-13

Approvals

Approvals CE CSA CURUS DETNORVER UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 1814690000
Type: ZSI 6-2/FC
Version:
Z-series, Fuse terminal, Rated cross-section: 6 mm², Tension-clamp connection, black, Direct mounting