Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIBW-4-IDC M12
         

Icon
Icon
 

General ordering data

Version Field attachable connector, M12, Socket, angled
Order No. 1812890000
Type SAIBW-4-IDC M12
GTIN (EAN) 4032248296446
Qty. 1 pc(s).

Dimensions and weights

Net weight 25.1 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
RoHS Compliance Status Compliant

Technical data customisable plug-in connectors

Cable diameter 4...5.1 mm
Cable diameter, max. 5.1 mm
Cable diameter, min. 4 mm
Coding A-coded
Conductor cross-section, max. 0.5 mm²
Conductor cross-section, min. 0.25 mm²
Contact surface tinned
Housing main material CuZn
Insulation strength 108 Ω
Number of poles 4
Plugging cycles ≥ 50
Pollution severity 3
Protection degree IP67
Rated current 4 A
Rated voltage 32 V
Shield connection No
Temperature range of housing -25…+85 °C
Threaded ring material Diecast zinc
Type of connection Insulation displacement connection

General Info

Number of poles 4
Connection 1 M12
Connection 2 IDC
Description of article SAISW IDC / SAIBW IDC
Housing main material CuZn
Connection thread M12
Contact surface tinned
Protection degree IP67
Plugging cycles ≥ 50

Standards

Connector standard IEC 61076-2-101

Downloads

Engineering Data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002635
ETIM 7.0 EC002635
ETIM 8.0 EC002635
ETIM 9.0 EC002635
ECLASS 9.0 27-44-01-02
ECLASS 9.1 27-44-01-03
ECLASS 10.0 27-44-01-02
ECLASS 11.0 27-44-01-02
ECLASS 12.0 27-44-01-16
ECLASS 13.0 27-44-01-02
ECLASS 14.0 27-44-01-16

Approvals

ROHS Conform

Related products

Coding: A-coded
Number of poles: 4
Order No.: 1812870000
Type: SAISW-4-IDC M12
Shield connection: No
Version:
Field attachable connector, M12, pin, 90°