Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAI-8-B 4P M12 F10
         

Icon
Icon
 

General ordering data

Version Backplane bushing, Ribbon connector, 10-pole, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
Order No. 1812170000
Type SAI-8-B 4P M12 F10
GTIN (EAN) 4032248291625
Qty. 1 pc(s).

Dimensions and weights

Depth 152 mm
Depth (inches) 5.984 inch
Height 28 mm
Height (inches) 1.102 inch
Width 60 mm
Width (inches) 2.362 inch
Net weight 268 g

Temperatures

Operating temperature -20 - 90°C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1

Connection data

Sheathing stripping length 100 mm
Distributor outlet Backplane bushing, Ribbon connector, 10-pole

Electrical data

Rated voltage, min. 10 V
Rated voltage, max. 30 V
Test voltage 1 kV
Max. current-carrying capacity per slot 1 A
Total current 8 A
Current per signal 2 A
Electrical isolation available No
Insulation strength 109 Ω

General technical data

Plug-in station coding A-coded
Protection degree IP65
Number of poles 4
Number of contact sockets
Connection thread M12
Pollution severity 3
Fire behaviour V-0
Plugging cycles ≤ 50
LED Yes
LED initiator Yes
LED colour for indicating operation green
LED colour for I/O function yellow

Material data

Housing main material Pocan
Material of distributor Plastic
Housing colour grey, RAL 7032
Hood sealing material Viton
Screw socket Nickel-plated CuZn
Contact material CuZn
Contact surface Gold-plated
Contact carrier material PBT (UL 94 V0)

Technical data cable

Number of poles 4
Suitable for cable carriers No

Downloads

Engineering Data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002585
ETIM 7.0 EC003558
ETIM 8.0 EC003558
ETIM 9.0 EC003558
ECLASS 9.0 27-44-01-08
ECLASS 9.1 27-44-01-08
ECLASS 10.0 27-44-01-11
ECLASS 11.0 27-44-01-11
ECLASS 12.0 27-44-01-11
ECLASS 13.0 27-44-01-11

Approvals

ROHS Conform

Related products

Number of contact sockets: 8
Order No.: 1847560000
Number of poles: 5
Distributor outlet: SL 3.5
Type: SAI-8-B 5P M12 SL
Version:
Backplane bushing, SL 3.5, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP