Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
S2L-SMT 3.50/18/90G 3.2SN BK RL   Do not use product for new developments
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 18, 90°, Solder pin length (l): 3.2 mm, tinned, black, Tape
Order No. 1807530000
Type S2L-SMT 3.50/18/90G 3.2SN BK RL
GTIN (EAN) 4032248278824
Qty. 235 pc(s).
Product data IEC: 160 V / 10 A
UL: 150 V / 10 A
Packaging Tape
Delivery status This article will no longer be available in the future.
Available until 2028-12-31
Alternative product 1359540000

Dimensions and weights

Depth 14.2 mm
Depth (inches) 0.559 inch
Height 14.2 mm
Height (inches) 0.559 inch
Height of lowest version 10.8 mm
Width 32.9 mm
Width (inches) 1.295 inch
Net weight 6.44 g

System specifications

Product family OMNIMATE Signal - series B2L/S2L 3.50 - 2-row
Type of connection Board connection
Mounting onto the PCB THT/THR solder connection
Pitch in mm (P) 3.5 mm
Pitch in inches (P) 0.138 "
Outgoing elbow 90°
Number of poles 18
Number of solder pins per pole
Solder pin length (l) 3.2 mm
Solder pin dimensions d = 1.0 mm, Octagonal
Solder eyelet hole diameter (D) 1.3 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
Outside diameter of solder pad 2.1 mm
Template aperture diameter 1.9 mm
L1 in mm 28 mm
L1 in inches 1.102 "
Number of rows
Pin series quantity
Touch-safe protection acc. to DIN VDE 57 106 finger-safe unplugged/ back-of-hand-safe plugged
Touch-safe protection acc. to DIN VDE 0470 IP20 plugged/ IP10 unplugged
Can be coded Yes
Plugging force/pole, max. 3 N
Pulling force/pole, max. 6 N

Material data

Insulating material LCP GF
Colour black
Colour chart (similar) RAL 9011
Insulating material group IIIb
Comparative Tracking Index (CTI) ≥ 175
Moisture Level (MSL)
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Layer structure of solder connection 2...3 µm Ni / 5...7 µm Sn glossy
Layer structure of plug contact 2...5 µm Sn / 1...3 µm Ni
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 100 °C
Temperature range, installation, min. -30 °C
Temperature range, installation, max. 100 °C

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 10 A
Rated current, max. number of poles (Tu=20°C) 10 A
Rated current, min. number of poles (Tu=40°C) 9 A
Rated current, max. number of poles (Tu=40°C) 8.5 A
Rated voltage for surge voltage class / pollution degree II/2 160 V
Rated voltage for surge voltage class / pollution degree III/2 125 V
Rated voltage for surge voltage class / pollution degree III/3 50 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 1.5 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 1.5 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 2.5 kV
Short-time withstand current resistance 3 x 1s with 77 A

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 200039-1176845
Rated voltage (Use group B / CSA) 150 V
Rated voltage (Use group C / CSA) 50 V
Rated voltage (Use group D / CSA) 150 V
Rated current (Use group B / CSA) 5 A
Rated current (Use group C / CSA) 9.5 A
Rated current (Use group D / CSA) 9.5 A
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Institute (UR) icon
Certificate No. (UR) E60693
Rated voltage (Use group B / UL 1059) 150 V
Rated voltage (Use group C / UL 1059) 50 V
Rated current (Use group B / UL 1059) 10 A
Rated current (Use group C / UL 1059) 10 A
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

ESD Level packaging static dissipative
Packaging Tape
VPE length 330 mm
VPE width 330 mm
VPE height 50 mm
Tape depth (T2) 15.1 mm
Tape width (W) 56 mm
Tape pocket depth (K0) 14.6 mm
Tape pocket height (A0) 14.5 mm
Tape pocket width (B0) 43.6 mm
Tape pocket separation (P1) 20 mm
Tape hole separation (E) 1.75 mm
Tape pocket separation (F) 26.2 mm
Tape reel diameter ∅ (A) 330 mm
Surface resistance Rs = 109 - 1012 Ω

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional variants on request
  • Gold-plated contact surfaces on request
  • Spacing between rows: see hole layout
  • Rated current related to rated cross-section & min. No. of poles.
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ETIM 8.0 EC002637
ETIM 9.0 EC002637
ECLASS 9.0 27-44-04-02
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01
ECLASS 12.0 27-46-02-01
ECLASS 13.0 27-46-02-01

Approvals

Approvals CSA UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693