Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
DFFC EW2
         

Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector
Order No. 1803790000
Type DFFC EW2
GTIN (EAN) 4032248259311
Qty. 10 pc(s).
Product data  
Packaging Box

Dimensions and weights

Net weight 0.528 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Colour black
Colour chart (similar) RAL 9011
Contact material Cu-alloy
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 100 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 100 °C

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984

Packing

Packaging Box
VPE length 61 mm
VPE width 29 mm
VPE height 12 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC011819
ETIM 7.0 EC002943
ETIM 8.0 EC002943
ETIM 9.0 EC002943
ETIM 10.0 EC002943
ECLASS 9.0 21-01-90-90
ECLASS 9.1 21-01-90-90
ECLASS 10.0 21-01-90-90
ECLASS 11.0 21-04-51-91
ECLASS 12.0 21-04-51-91
ECLASS 13.0 21-04-51-91
ECLASS 14.0 21-04-51-91
ECLASS 15.0 21-04-51-91

Approvals

ROHS Conform

Related products