Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WZAD 240
         

Icon
Icon
Icon
 

General ordering data

Version Auxiliary connection (terminal), 10 mm², Number of connections: 1
Order No. 1802810000
Type WZAD 240
GTIN (EAN) 4032248313754
Qty. 5 pc(s).

Dimensions and weights

Depth 34.7 mm
Depth (inches) 1.366 inch
Height 58.6 mm
Height (inches) 2.307 inch
Width 10.15 mm
Width (inches) 0.4 inch
Net weight 17.6 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Environmental Product Compliance

REACH SVHC /

Material data

Material Wemid
Colour dark beige
UL 94 flammability rating V-0

System specifications

Version Additional connection
Number of levels
Number of clamping points per level

Additional technical data

Explosion-tested version No
Installation advice Feed-through (bushing), Direct mounting
Type of fixing Snap-on

Conductors for clamping (rated connection)

Blade size 1.0 x 5.5 mm
Clamping range, max. 10 mm²
Clamping range, min. 0.5 mm²
Clamping screw M 4
Connection cross-section, finely stranded, max. 10 mm²
Connection cross-section, finely stranded, min. 0.5 mm²
Connection cross-section, stranded, max. 10 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction on side
Number of connections
Stripping length 11 mm
Tightening torque, max. 1.8 Nm
Tightening torque, min. 1.2 Nm
Twin wire-end ferrules, max. 6 mm²
Twin wire-end ferrules, min. 0.5 mm²
Type of connection Screw connection
Wire connection cross section AWG, max. AWG 8
Wire connection cross section AWG, min. AWG 20
Wire connection cross section, finely stranded, max. 10 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 10 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 10 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 10 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Dimensions

Pitch in mm (P) 10 mm

General

Installation advice Feed-through (bushing), Direct mounting
Wire connection cross section AWG, max. AWG 8
Wire connection cross section AWG, min. AWG 20

Rating data

Rated cross-section 10 mm²
Rated voltage 1,000 V
Rated DC voltage 1,000 V
Rated current 57 A
Volume resistance according to IEC 60947-7-x 0.56 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 1.82 W
Pollution severity 3

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002848
ETIM 7.0 EC002848
ETIM 8.0 EC002848
ETIM 9.0 EC002848
ECLASS 9.0 27-14-11-92
ECLASS 9.1 27-14-11-92
ECLASS 10.0 27-14-11-92
ECLASS 11.0 27-14-11-92
ECLASS 12.0 27-14-11-92
ECLASS 13.0 27-25-03-08

Approvals

ROHS Conform

Related products

Order No.: 1872720000
Type: WZAD 50N
Version:
Auxiliary connection (terminal), 6 mm², Number of connections: 1
 
Order No.: 1066000000
Type: WZAD 70/95
Version:
Auxiliary connection (terminal), Number of connections: 1
 
Order No.: 1964830000
Type: WZAD 70N
Version:
Auxiliary connection (terminal), 6 mm², Number of connections: 1
 
Order No.: 1859580000
Type: WZAD 95N/120N
Version:
Auxiliary connection (terminal), 6 mm², Number of connections: 1
 
Order No.: 1066100000
Type: WZAD120
Version:
Auxiliary connection (terminal), Number of connections: 1