Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WPE 1.5/R3.5
         

Icon
Icon
Icon
Icon
 

General ordering data

Version PE terminal, Screw connection, Green/yellow, 1.5 mm², 400 V, Number of connections: 2, Number of levels: 1, TS 15, V-0, Wemid
Order No. 1798460000
Type WPE 1.5/R3.5
GTIN (EAN) 4032248330003
Qty. 50 pc(s).

Dimensions and weights

Depth 24 mm
Depth (inches) 0.945 inch
Depth including DIN rail 25 mm
Height 24.5 mm
Height (inches) 0.965 inch
Width 3.5 mm
Width (inches) 0.138 inch
Net weight 2.14 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Material Wemid
Colour Green/yellow
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) DEMKO14ATEX1338U
Certificate No. (IECEX) IECEXULD14.0005U
Wire cross section max. (ATEX) 2.5 mm²
Wire cross section max. (IECEX) 2.5 mm²
Marking EN 60079-7 Ex eb II C Gb
Ex 2014/34/EU label II 2 G D

System specifications

Version Screw connection, With PE connection, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection Yes
Rail TS 15
N-function No
PE function Yes
PEN function No

Additional technical data

Explosion-tested version No
Installation advice when screwed in
Number of similar terminals
Open sides right
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 200039-1057876
Wire cross section max. (CSA) 18 AWG
Wire cross section min. (CSA) 26 AWG

Conductors for clamping (additional connection)

Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. 1.5 mm²

Conductors for clamping (rated connection)

Blade size 0.4 x 2.5 mm
Clamping range, max. 1.5 mm²
Clamping range, min. 0.13 mm²
Clamping screw M 2
Connection cross-section, stranded, max. 1.5 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A1
Number of connections
Stripping length 7 mm
Tightening torque, max. 0.3 Nm
Tightening torque, min. 0.3 Nm
Type of connection Screw connection
Wire connection cross section AWG, max. AWG 16
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 1.5 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Dimensions

TS 15 offset 13.5 mm

General

Installation advice when screwed in
Rail TS 15
Standards IEC 60947-7-2
Wire connection cross section AWG, max. AWG 16
Wire connection cross section AWG, min. AWG 26

PE rating data

Rated short-time current 180 A (1.5 mm²)
PEN function No

Rating data

Rated cross-section 1.5 mm²
Rated voltage to adjoining terminal 400 V
Rated DC voltage 400 V
Standards IEC 60947-7-2
Volume resistance according to IEC 60947-7-x 1.83 mΩ
Rated impulse withstand voltage 4 kV
Rated impulse withstand voltage to adjacent terminal 6 kV
Power loss in accordance with IEC 60947-7-x 0.56 W
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 18 AWG
Conductor size Factory wiring min. (UR) 26 AWG
Conductor size Field wiring max. (UR) 18 AWG
Conductor size Field wiring min. (UR) 26 AWG

Downloads

Classifications

ETIM 6.0 EC000901
ETIM 7.0 EC000901
ETIM 8.0 EC000901
ETIM 9.0 EC000901
ECLASS 9.0 27-14-11-41
ECLASS 9.1 27-14-11-41
ECLASS 10.0 27-14-11-41
ECLASS 11.0 27-14-11-41
ECLASS 12.0 27-14-11-41
ECLASS 13.0 27-25-01-03
ECLASS 14.0 27-25-01-03

Approvals

Approvals CCCEX CE CSA DEMKOATEX EXIKONF IECEXULD KEMAKEUR UKEX UR UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

There are no products in this group.