Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SL-SMT 5.00HC/15/180G 1.5SN BK BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, male header, closed side, THT/THR solder connection, 5.00 mm, Number of poles: 15, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
Order No. 1796760000
Type SL-SMT 5.00HC/15/180G 1.5SN BK BX
GTIN (EAN) 4032248237388
Qty. 50 pc(s).
Product data IEC: 400 V / 27.5 A
UL: 300 V / 18.5 A
Packaging Box

Dimensions and weights

Depth 8.5 mm
Depth (inches) 0.335 inch
Height 13.5 mm
Height (inches) 0.531 inch
Height of lowest version 12 mm
Width 78.2 mm
Width (inches) 3.079 inch
Net weight 6.34 g

Environmental Product Compliance

REACH SVHC /

System specifications

Product family OMNIMATE Signal - series BL/SL 5.00
Type of connection Board connection
Mounting onto the PCB THT/THR solder connection
Pitch in mm (P) 5 mm
Pitch in inches (P) 0.197 "
Outgoing elbow 180°
Number of poles 15
Number of solder pins per pole
Solder pin length (l) 1.5 mm
Solder pin length tolerance +0.1 / -0.2 mm
Solder pin dimensions d = 1.2 mm, Octagonal
Solder pin dimensions = d tolerance 0 / -0,03 mm
Solder eyelet hole diameter (D) 1.5 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
L1 in mm 70 mm
L1 in inches 2.756 "
Number of rows
Pin series quantity
Touch-safe protection acc. to DIN VDE 57 106 finger-safe unplugged/ back-of-hand-safe plugged
Touch-safe protection acc. to DIN VDE 0470 IP20 plugged/ IP10 unplugged
Protection degree IP20
Volume resistance ≤5 mΩ
Can be coded Yes
Plugging force/pole, max. 7 N
Pulling force/pole, max. 5.5 N

Material data

Insulating material LCP GF
Colour black
Colour chart (similar) RAL 9011
Insulating material group IIIa
Comparative Tracking Index (CTI) ≥ 175
Moisture Level (MSL)
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Layer structure of solder connection 1...3 µm Ni / 2...4 µm Sn matt
Layer structure of plug contact 1...3 µm Ni / 2...4 µm Sn matt
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 100 °C
Temperature range, installation, min. -30 °C
Temperature range, installation, max. 100 °C

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 27.5 A
Rated current, max. number of poles (Tu=20°C) 19 A
Rated current, min. number of poles (Tu=40°C) 24 A
Rated current, max. number of poles (Tu=40°C) 16.5 A
Rated voltage for surge voltage class / pollution degree II/2 400 V
Rated voltage for surge voltage class / pollution degree III/2 320 V
Rated voltage for surge voltage class / pollution degree III/3 250 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 4 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 4 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 4 kV

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 200039-1176845
Rated voltage (Use group B / CSA) 300 V
Rated voltage (Use group D / CSA) 300 V
Rated current (Use group B / CSA) 15 A
Rated current (Use group D / CSA) 15 A
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Institute (UR) icon
Certificate No. (UR) E60693
Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group D / UL 1059) 300 V
Rated current (Use group B / UL 1059) 18.5 A
Rated current (Use group D / UL 1059) 10 A
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 190 mm
VPE width 135 mm
VPE height 35 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Gold-plated contact surfaces on request
  • Rated current related to rated cross-section & min. No. of poles.
  • Diameter of solder eyelet D = 1.4+0.1mm
  • Solder eyelet diameter D = 1.5 + 0.1 mm, from 9 poles
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ETIM 8.0 EC002637
ETIM 9.0 EC002637
ECLASS 9.0 27-44-04-02
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01
ECLASS 12.0 27-46-02-01
ECLASS 13.0 27-46-02-01

Approvals

Approvals CSA UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Colour: black
Order No.: 1841160000
Type: SL-SMT 5.00HC/02/180G 3.2SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1841170000
Type: SL-SMT 5.00HC/03/180G 3.2SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT/THR solder connection, 5.00 mm, Number of poles: 3, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1841180000
Type: SL-SMT 5.00HC/04/180G 3.2SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT/THR solder connection, 5.00 mm, Number of poles: 4, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1796660000
Type: SL-SMT 5.00HC/05/180G 1.5SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT/THR solder connection, 5.00 mm, Number of poles: 5, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1841190000
Type: SL-SMT 5.00HC/05/180G 3.2SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT/THR solder connection, 5.00 mm, Number of poles: 5, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1796670000
Type: SL-SMT 5.00HC/06/180G 1.5SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT/THR solder connection, 5.00 mm, Number of poles: 6, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1841200000
Type: SL-SMT 5.00HC/06/180G 3.2SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT/THR solder connection, 5.00 mm, Number of poles: 6, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1841210000
Type: SL-SMT 5.00HC/07/180G 3.2SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT/THR solder connection, 5.00 mm, Number of poles: 7, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1841220000
Type: SL-SMT 5.00HC/08/180G 3.2SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT/THR solder connection, 5.00 mm, Number of poles: 8, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1841230000
Type: SL-SMT 5.00HC/09/180G 3.2SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT/THR solder connection, 5.00 mm, Number of poles: 9, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1841240000
Type: SL-SMT 5.00HC/10/180G 3.2SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT/THR solder connection, 5.00 mm, Number of poles: 10, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1841250000
Type: SL-SMT 5.00HC/11/180G 3.2SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT/THR solder connection, 5.00 mm, Number of poles: 11, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1841260000
Type: SL-SMT 5.00HC/12/180G 3.2SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT/THR solder connection, 5.00 mm, Number of poles: 12, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1841270000
Type: SL-SMT 5.00HC/13/180G 3.2SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT/THR solder connection, 5.00 mm, Number of poles: 13, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1841280000
Type: SL-SMT 5.00HC/14/180G 3.2SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT/THR solder connection, 5.00 mm, Number of poles: 14, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1841290000
Type: SL-SMT 5.00HC/15/180G 3.2SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT/THR solder connection, 5.00 mm, Number of poles: 15, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1841300000
Type: SL-SMT 5.00HC/16/180G 3.2SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT/THR solder connection, 5.00 mm, Number of poles: 16, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1841310000
Type: SL-SMT 5.00HC/17/180G 3.2SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT/THR solder connection, 5.00 mm, Number of poles: 17, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1841320000
Type: SL-SMT 5.00HC/18/180G 3.2SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT/THR solder connection, 5.00 mm, Number of poles: 18, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1841330000
Type: SL-SMT 5.00HC/19/180G 3.2SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT/THR solder connection, 5.00 mm, Number of poles: 19, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1841340000
Type: SL-SMT 5.00HC/20/180G 3.2SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT/THR solder connection, 5.00 mm, Number of poles: 20, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1841350000
Type: SL-SMT 5.00HC/21/180G 3.2SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT/THR solder connection, 5.00 mm, Number of poles: 21, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1841360000
Type: SL-SMT 5.00HC/22/180G 3.2SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT/THR solder connection, 5.00 mm, Number of poles: 22, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1841370000
Type: SL-SMT 5.00HC/23/180G 3.2SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT/THR solder connection, 5.00 mm, Number of poles: 23, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1841380000
Type: SL-SMT 5.00HC/24/180G 3.2SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT/THR solder connection, 5.00 mm, Number of poles: 24, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box