Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAI-8-MF 4P PUR 10M M12
         

Icon
Icon
 

General ordering data

Version Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
Order No. 1789190000
Type SAI-8-MF 4P PUR 10M M12
GTIN (EAN) 4032248208555
Qty. 1 pc(s).

Dimensions and weights

Depth 152 mm
Depth (inches) 5.984 inch
Height 41.5 mm
Height (inches) 1.634 inch
Net weight 1,222 g

Temperatures

Operating temperature -20 - 80°C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 22cbd99b-5f46-4c36-9938-bd61e241a9ab

Connection data

Clamping range, min. 0.08 mm²
Clamping range, max. 1.5 mm²
Storage space Standard
Distributor outlet Hood version

Electrical data

Rated voltage, min. 10 V
Rated voltage, max. 30 V
Test voltage 1 kV
Max. current-carrying capacity per slot 4 A
Total current 10 A
Electrical isolation available No
Insulation strength 109 Ω

General technical data

Plug-in station coding A-coded
Protection degree IP68
Number of poles 4
Number of contact sockets
Connection thread M12
Pollution severity 3
Fire behaviour V-0
Plugging cycles ≤ 50
LED Yes
LED initiator Yes
LED colour for indicating operation green
LED colour for I/O function yellow

Material data

Housing main material Pocan
Material of distributor Plastic
Housing colour grey, RAL 7032
Hood sealing material Viton
Screw socket Nickel-plated CuZn
Contact material CuZn
Contact surface Gold-plated
Contact carrier material PBT (UL 94 V0)

Technical data cable

Number of poles 4
O.D. 8.2 mm
Cable length 10 m
Suitable for cable carriers Yes

Downloads

Classifications

ETIM 6.0 EC002585
ETIM 7.0 EC002585
ETIM 8.0 EC002585
ETIM 9.0 EC002585
ETIM 10.0 EC002585
ECLASS 9.0 27-44-01-08
ECLASS 9.1 27-44-01-08
ECLASS 10.0 27-44-01-08
ECLASS 11.0 27-44-01-08
ECLASS 12.0 27-44-01-08
ECLASS 13.0 27-44-01-08
ECLASS 14.0 27-44-01-08
ECLASS 15.0 27-44-01-08

Approvals

ROHS Conform

Related products

Number of contact sockets:
Number of poles:
Cable length:
Number of contact sockets: 4
Number of poles: 5
Order No.: 1804580000
Type: SAI-4-MF 5P PUR 10M
Cable length: 10 m
Version:
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
 
Number of contact sockets: 4
Number of poles: 5
Order No.: 1804600000
Type: SAI-4-MF 5P PUR 5M
Cable length: 5 m
Version:
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
 
Number of contact sockets: 8
Number of poles: 4
Order No.: 1799960000
Type: SAI-8-MF 4P PUR 5M M12
Cable length: 5 m
Version:
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
 
Number of contact sockets: 8
Number of poles: 5
Order No.: 9457430000
Type: SAI-8-MF 5P PUR 10M
Cable length: 10 m
Version:
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
 
Number of contact sockets: 8
Number of poles: 5
Order No.: 1804590000
Type: SAI-8-MF 5P PUR 5M
Cable length: 5 m
Version:
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m