Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
LXB 15.00/06/90 4.5SN GY BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Printed circuit board terminals, 15.00 mm, Number of poles: 6, 90°, Solder pin length (l): 4.5 mm, tinned, Pebble grey, Clamping yoke connection, Clamping range, max. : 25 mm², Box
Order No. 1783740000
Type LXB 15.00/06/90 4.5SN GY BX
GTIN (EAN) 4032248184996
Qty. 10 pc(s).
Product data IEC: 1000 V / 101 A / 1.5 - 25 mm²
UL: 600 V / 85 A / AWG 16 - AWG 4
Packaging Box

Dimensions and weights

Depth 29.1 mm
Depth (inches) 1.146 inch
Height 41.5 mm
Height (inches) 1.634 inch
Height of lowest version 37 mm
Width 120 mm
Width (inches) 4.724 inch
Net weight 101.22 g

Environmental Product Compliance

REACH SVHC /

System parameters

Product family OMNIMATE Power - series LX
Wire connection method Clamping yoke connection
Mounting onto the PCB THT solder connection
Conductor outlet direction 90°
Pitch in mm (P) 15 mm
Pitch in inches (P) 0.591 "
Number of poles 6
Pin series quantity
Fitted by customer No
Number of rows
Max. adjacent poles per row 10 
Solder pin length (l) 4.5 mm
Solder pin dimensions 1.2 x 1.2 mm
Solder eyelet hole diameter (D) 1.6 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
Number of solder pins per pole
Screwdriver blade 1.0 x 5.5
Screwdriver blade standard DIN 5264
Tightening torque, min. 2.4 Nm
Tightening torque, max. 4 Nm
Clamping screw M 5
Stripping length 16 mm
L1 in mm 75 mm
L1 in inches 2.953 "
Touch-safe protection acc. to DIN VDE 0470 IP 10
Touch-safe protection acc. to DIN VDE 57 106 Safe from finger touch
Protection degree IP20
Volume resistance 0.50 mΩ

Material data

Insulating material Wemid (PA)
Colour Pebble grey
Colour chart (similar) RAL 7032
Insulating material group I
Comparative Tracking Index (CTI) ≥ 600
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Layer structure of solder connection 1.5...3 µm Ni / 4...6 µm Sn matt
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 120 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 120 °C

Conductors suitable for connection

Clamping range, min. 1.31 mm²
Clamping range, max. 25 mm²
Wire connection cross section AWG, min. AWG 16
Wire connection cross section AWG, max. AWG 4
Solid, min. H05(07) V-U 1.5 mm²
Solid, max. H05(07) V-U 16 mm²
Stranded, min. H07V-R 6 mm²
Stranded, max. H07V-R 25 mm²
Flexible, min. H05(07) V-K 1.5 mm²
Flexible, max. H05(07) V-K 25 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min. 1.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max. 16 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 1.5 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 16 mm²
Plug gauge in accordance with EN 60999 a x b; ø 6.9 mm x 6.9 mm
Clampable conductor
Cross-section for conductor connection
Type fine-wired
nominal 4 mm²
wire end ferrule
Stripping length
nominal 15 mm
Recommended wire-end ferrule H4,0/15
Cross-section for conductor connection
Type fine-wired
nominal 6 mm²
wire end ferrule
Stripping length
nominal 15 mm
Recommended wire-end ferrule H6,0/15
Cross-section for conductor connection
Type fine-wired
nominal 10 mm²
wire end ferrule
Stripping length
nominal 15 mm
Recommended wire-end ferrule H10,0/15
Cross-section for conductor connection
Type fine-wired
nominal 16 mm²
wire end ferrule
Stripping length
nominal 15 mm
Recommended wire-end ferrule H16,0/15
Reference text Length of ferrules is to be chosen depending on the product and the rated voltage., The outside diameter of the plastic collar should not be larger than the pitch (P)

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 101 A
Rated current, max. number of poles (Tu=20°C) 101 A
Rated current, min. number of poles (Tu=40°C) 101 A
Rated current, max. number of poles (Tu=40°C) 101 A
Rated voltage for surge voltage class / pollution degree II/2 1,000 V
Rated voltage for surge voltage class / pollution degree III/2 1,000 V
Rated voltage for surge voltage class / pollution degree III/3 1,000 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 6 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 8 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 8 kV
Short-time withstand current resistance 3 x 1s mit 1000 A

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 200039-1198743
Rated voltage (Use group B / CSA) 600 V
Rated voltage (Use group C / CSA) 600 V
Rated voltage (Use group D / CSA) 600 V
Rated current (Use group B / CSA) 85 A
Rated current (Use group C / CSA) 85 A
Rated current (Use group D / CSA) 5 A
Wire cross-section, AWG, min. AWG 16
Wire cross-section, AWG, max. AWG 4
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Institute (UR) icon
Certificate No. (UR) E60693
Rated voltage (Use group B / UL 1059) 600 V
Rated voltage (Use group C / UL 1059) 600 V
Rated voltage (Use group D / UL 1059) 600 V
Rated current (Use group B / UL 1059) 85 A
Rated current (Use group C / UL 1059) 85 A
Rated current (Use group D / UL 1059) 5 A
Wire cross-section, AWG, min. AWG 16
Wire cross-section, AWG, max. AWG 4
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 352 mm
VPE width 141 mm
VPE height 49 mm

Type tests

Test: Durability of markings
Standard DIN EN 61984 section 7.3.2 / 09.02 taking pattern from DIN EN 60068-2-70 / 07.96
Test mark of origin, type identification, pitch, approval marking CSA, approval marking UL, type of material, durability
Evaluation available
Test: Clampable cross section
Standard DIN EN 60999 section 6 and 8.1 / 04.94, DIN EN 60947-1 section 8.2.4.5.1 / 12.99
Conductor type
Type of conductor and conductor cross-section solid 1.5 mm²
Type of conductor and conductor cross-section stranded 1.5 mm²
Type of conductor and conductor cross-section solid 16 mm²
Type of conductor and conductor cross-section AWG 16/1
Evaluation passed
Test for damage to and accidental loosening of conductors
Standard DIN EN 60999 section 8.4 / 04.94
Requirement 0.4 kg
Conductor type
Type of conductor and conductor cross-section solid 1.5 mm²
Type of conductor and conductor cross-section stranded 1.5 mm²
Type of conductor and conductor cross-section AWG 16/7
Type of conductor and conductor cross-section AWG 16/19
Evaluation passed
Pull-out test
Standard DIN EN 60999 section 8.5 / 04.94
Requirement ≥40 N
Conductor type
Type of conductor and conductor cross-section H05V-U1.5
Type of conductor and conductor cross-section H05V-K1.5
Type of conductor and conductor cross-section AWG 16/7
Type of conductor and conductor cross-section AWG 16/19
Evaluation passed

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional variants on request
  • Rated current related to rated cross-section & min. No. of poles.
  • Wire end ferrule without plastic collar to DIN 46228/1
  • Wire end ferrule with plastic collar to DIN 46228/4
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • The test point can only be used as potential-pickup point.
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002643
ETIM 7.0 EC002643
ETIM 8.0 EC002643
ETIM 9.0 EC002643
ECLASS 9.0 27-44-04-01
ECLASS 9.1 27-44-04-01
ECLASS 10.0 27-44-04-01
ECLASS 11.0 27-46-01-01
ECLASS 12.0 27-46-01-01
ECLASS 13.0 27-46-01-01

Approvals

Approvals CSA UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Number of poles:
Number of poles: 2
Colour: black
Order No.: 1226520000
Type: LXB 15.00/02/90 4.5SN BK BX
Solder pin length (l): 4.5 mm
Version:
Printed circuit board terminals, 15.00 mm, Number of poles: 2, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 25 mm², Box
 
Number of poles: 3
Colour: black
Order No.: 1226530000
Type: LXB 15.00/03/90 4.5SN BK BX
Solder pin length (l): 4.5 mm
Version:
Printed circuit board terminals, 15.00 mm, Number of poles: 3, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 25 mm², Box
 
Number of poles: 4
Colour: black
Order No.: 1226540000
Type: LXB 15.00/04/90 4.5SN BK BX
Solder pin length (l): 4.5 mm
Version:
Printed circuit board terminals, 15.00 mm, Number of poles: 4, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 25 mm², Box
 
Number of poles: 5
Colour: black
Order No.: 1226550000
Type: LXB 15.00/05/90 4.5SN BK BX
Solder pin length (l): 4.5 mm
Version:
Printed circuit board terminals, 15.00 mm, Number of poles: 5, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 25 mm², Box
 
Number of poles: 6
Colour: black
Order No.: 1226560000
Type: LXB 15.00/06/90 4.5SN BK BX
Solder pin length (l): 4.5 mm
Version:
Printed circuit board terminals, 15.00 mm, Number of poles: 6, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 25 mm², Box
 
Number of poles: 7
Colour: black
Order No.: 1226570000
Type: LXB 15.00/07/90 4.5SN BK BX
Solder pin length (l): 4.5 mm
Version:
Printed circuit board terminals, 15.00 mm, Number of poles: 7, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 25 mm², Box
 
Number of poles: 8
Colour: black
Order No.: 1226580000
Type: LXB 15.00/08/90 4.5SN BK BX
Solder pin length (l): 4.5 mm
Version:
Printed circuit board terminals, 15.00 mm, Number of poles: 8, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 25 mm², Box