Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SFC 1/21 MC NE WS
         

Icon
Icon
Icon
Icon
 

General ordering data

Version SlimFix Clip, Conductor and cable markers, 2 - 3.5 mm, 21 x 5.8 mm, white
Order No. 1779080001
Type SFC 1/21 MC NE WS
GTIN (EAN) 4032248163878
Qty. 200 pc(s).

Dimensions and weights

Depth 7 mm
Depth (inches) 0.276 inch
Height 21 mm
Height (inches) 0.827 inch
Width 5.8 mm
Width (inches) 0.228 inch
Net weight 0.525 g

Temperatures

Operating temperature range -40...100 °C

General data

Colour white
Halogen No
Material Polyamide 66
Material colour according to resistance code
Number of markers per combination 1 MultiCard = Conductor and cable markers
Number of markers per packaging unit
Form of supply MultiCard
Operating temperature range -40...100 °C
Operating temperature range, max. 100 °C
Operating temperature range, min. -40 °C
Recommended industries Machinery
Size of labelling field 21 x 4.1 mm
Type of printing neutral
UL 94 flammability rating V-2
Width 5.8 mm
compatible printer 2715590000
2438520000
2438510000

Conductor and cable markers

Conductor O.D. 2 - 3.5 mm
Conductor O.D., max. 3.5 mm
Conductor O.D., min. 2 mm
Conductor cross-section, max. 2.5 mm²
Conductor cross-section, min. 0.75 mm²
Cross-section for connected wire 0.75 - 2.5 mm²
Halogen No

Downloads

Classifications

ETIM 6.0 EC001530
ETIM 7.0 EC001530
ETIM 8.0 EC001530
ETIM 9.0 EC001530
ECLASS 9.0 27-40-04-01
ECLASS 9.1 27-40-04-01
ECLASS 10.0 27-40-04-01
ECLASS 11.0 27-28-11-02
ECLASS 12.0 27-28-11-02
ECLASS 13.0 27-28-11-02

Approvals

ROHS Conform

Related products

Order No.: 1813190000
Type: SFC 0/21 MC NE WS
Version:
SlimFix Clip, Conductor and cable markers, 1.5 - 2.5 mm, 21 x 5.8 mm, white
 
Order No.: 1805810000
Type: SFC 2/21 MC NE WS
Version:
SlimFix Clip, Conductor and cable markers, 3 - 5 mm, 21 x 5.8 mm, white
 
Order No.: 1062050000
Type: SFC 2.5/21 MC NE WS
Version:
SlimFix Clip, Conductor and cable markers, 4 - 6 mm, 21 x 9.3 mm, white
 
Order No.: 1025260000
Type: SFC 3/21 MC NE WS
Version:
SlimFix Clip, Conductor and cable markers, 3.5 - 7 mm, 21 x 12.5 mm, white