Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VP M20-MS65
         

Icon
Icon
Icon
 

General ordering data

Version VPMS (blanking plug in brass), Blanking plug, in closed state, M 20, 6 mm, Brass, nickel-plated
Order No. 1777740000
Type VP M20-MS65
GTIN (EAN) 4032248158010
Qty. 100 pc(s).

Dimensions and weights

Height 9.5 mm
Height (inches) 0.374 inch
Length 9.5 mm
Length (inches) 0.374 inch
Diameter 22 mm
Wall thickness, min. 0.5 mm
Wall thickness, max. 5 mm
Net weight 7.3 g

Temperatures

Operating temperature -40 °C...100 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 0c0edf9f-b35a-4d1f-b8f0-99d4b22ac203

General information

Cable glands metric
Diameter of sealing ring 20 mm
External thread M 20
Halogen No
Head diameter 22 mm
Length of thread 6 mm
Material Brass, nickel-plated
O-Ring NBR
Operating temperature range, max. 100 °C
Operating temperature range, min. -40 °C
Pitch of thread 1.5 mm
Protection degree IP68 - 5 bar (30 min.)
Sealing NBR
Silicone No

Downloads

Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000451
ETIM 7.0 EC000451
ETIM 8.0 EC000451
ETIM 9.0 EC000451
ECLASS 9.0 27-14-44-25
ECLASS 9.1 27-14-44-33
ECLASS 10.0 27-14-44-25
ECLASS 11.0 27-14-44-25
ECLASS 12.0 27-14-08-05
ECLASS 13.0 27-14-08-05

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 1777720000
Type: VP M12-MS65
Version:
VPMS (blanking plug in brass), Blanking plug, in closed state, M 12, 5 mm, Brass, nickel-plated
 
Order No.: 1777750000
Type: VP M25-MS65
Version:
VPMS (blanking plug in brass), Blanking plug, in closed state, M 25, 7 mm, Brass, nickel-plated
 
Order No.: 1777760000
Type: VP M32-MS65
Version:
VPMS (blanking plug in brass), Blanking plug, in closed state, M 32, 8 mm, Brass, nickel-plated
 
Order No.: 1777770000
Type: VP M40-MS65
Version:
VPMS (blanking plug in brass), Blanking plug, in closed state, M 40, 8 mm, Brass, nickel-plated
 
Order No.: 1777780000
Type: VP M50-MS65
Version:
VPMS (blanking plug in brass), Blanking plug, in closed state, M 50, 9 mm, Brass, nickel-plated
 
Order No.: 1777790000
Type: VP M63-MS65
Version:
VPMS (blanking plug in brass), Blanking plug, in closed state, M 63, 10 mm, Brass, nickel-plated
 
Order No.: 0521600000
Type: VP 7-MS65
Version:
VPMS (blanking plug in brass), Blanking plug, in closed state, PG 7, 5 mm, Brass, nickel-plated
 
Order No.: 0294700000
Type: VP 9-MS65
Version:
VPMS (blanking plug in brass), Blanking plug, in closed state, PG 9, 5 mm, Brass, nickel-plated
 
Order No.: 0294800000
Type: VP 11-MS65
Version:
VPMS (blanking plug in brass), Blanking plug, in closed state, PG 11, 5 mm, Brass, nickel-plated
 
Order No.: 0294900000
Type: VP 13,5-MS65
Version:
VPMS (blanking plug in brass), Blanking plug, in closed state, PG 13.5, 6 mm, Brass, nickel-plated
 
Order No.: 0295000000
Type: VP 16-MS65
Version:
VPMS (blanking plug in brass), Blanking plug, in closed state, PG 16, 6 mm, Brass, nickel-plated
 
Order No.: 0295100000
Type: VP 21-MS65
Version:
VPMS (blanking plug in brass), Blanking plug, in closed state, PG 21, 6 mm, Brass, nickel-plated
 
Order No.: 0501100000
Type: VP 29-MS65
Version:
VPMS (blanking plug in brass), Blanking plug, in closed state, PG 29, 8 mm, Brass, nickel-plated
 
Order No.: 0501200000
Type: VP 36-MS65
Version:
VPMS (blanking plug in brass), Blanking plug, in closed state, PG 36, 9 mm, Brass, nickel-plated
 
Order No.: 0501300000
Type: VP 42-MS65
Version:
VPMS (blanking plug in brass), Blanking plug, in closed state, PG 42, 10 mm, Brass, nickel-plated
 
Order No.: 1719270000
Type: VP 48-MS65
Version:
VPMS (blanking plug in brass), Blanking plug, in closed state, PG 48, 10 mm, Brass, nickel-plated
 
Order No.: 1777730000
Type: VP M16-MS65
Version:
VPMS (blanking plug in brass), Blanking plug, in closed state, M 16, 5 mm, Brass, nickel-plated