Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ZQV 1.5/4
         

Icon
Icon
Icon
 

General ordering data

Version Accessories, Cross-connector, 17.5 A
Order No. 1776140000
Type ZQV 1.5/4
GTIN (EAN) 4032248200160
Qty. 60 pc(s).

Dimensions and weights

Depth 24.8 mm
Depth (inches) 0.976 inch
Height 13 mm
Height (inches) 0.512 inch
Width 2.8 mm
Width (inches) 0.11 inch
Net weight 1.28 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 
Continuous operating temp., max. 130 

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material Wemid
Colour yellow
UL 94 flammability rating V-0

System specifications

Version For the terminals

Additional technical data

Explosion-tested version Yes
Installation advice Direct mounting
Type of fixing Plugged

Cross-connector

Number of cross-connected terminals
Rated current, 2-pole 17.5 A
Rated current, multi-pole 17.5 A
Type Cross-connector

Dimensions

Pitch in mm (P) 3.5 mm

General

Installation advice Direct mounting
Number of poles 4

Rating data

Rated current 17.5 A

Important note

Product information Due to stability and temperature reasons It is only possible to break out 60% of contact elements The usage of cross connectors reduces the rated voltage to 400VThe voltage reduced to 25V if cut cross connection with blank cut edges are used

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000489
ETIM 7.0 EC000489
ETIM 8.0 EC000489
ETIM 9.0 EC000489
ECLASS 9.0 27-14-11-40
ECLASS 9.1 27-14-11-40
ECLASS 10.0 27-14-11-40
ECLASS 11.0 27-14-11-40
ECLASS 12.0 27-14-11-40
ECLASS 13.0 27-25-03-03

Approvals

ROHS Conform

Related products

Order No.: 1776200000
Type: ZQV 1.5/10
Version:
Accessories, Cross-connector, 17.5 A
 
Order No.: 1776120000
Type: ZQV 1.5/2
Version:
Accessories, Cross-connector, 17.5 A
 
Order No.: 1776130000
Type: ZQV 1.5/3
Version:
Accessories, Cross-connector, 17.5 A
 
Order No.: 1776150000
Type: ZQV 1.5/5
Version:
Accessories, Cross-connector, 17.5 A