Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VG M20 - MS 68
         

Icon
Icon
Icon
 

General ordering data

Version VG MS (standard brass cable gland), Cable glands, straight, M 20, 8 mm, OD min. 6 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
Order No. 1772220000
Type VG M20 - MS 68
GTIN (EAN) 4032248129874
Qty. 50 pc(s).

Dimensions and weights

Height 29.5 mm
Height (inches) 1.161 inch
Length 34.5 mm
Length (inches) 1.358 inch
Net weight 28.2 g

Temperatures

Operating temperature -40 °C...100 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP b5ff1f66-ddba-4739-9fc0-0521ddb52139

Certificate numbers cable gland

Approval conditions DNV, UL, cULus
Certificate no. cable gland (GERMLLOYD) E-14047
Certificate no. cable gland (UL) E-199260
Certificate no. cable gland (cULus) E-199260

General information

AF size 22 mm
AF size 1 22 mm
AF size 2 22 mm
Cable glands metric, M 20
Clamp insert Polyamide
External thread M 20
Halogen Yes
Length of thread 8 mm
Material Brass, nickel-plated
O-Ring NBR
Operating temperature range, max. 100 °C
Operating temperature range, min. -40 °C
Outer cable diameter, max. 12 mm
Outer cable diameter, min. 6 mm
Pitch of thread 1.5 mm
Protection class (UL) Type 4X
Protection degree IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K
Protection degree with GWDR IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K
Seal insert CR
Sealing NBR
Tightening torque 5.5 Nm
Torque for cap nut, max. 8.5 Nm
Torque for cap nut, min. 7.5 Nm
Torque for connecting adapter, max. 6 Nm
Torque for connecting adapter, min. 5 Nm

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000441
ETIM 7.0 EC000441
ETIM 8.0 EC000441
ETIM 9.0 EC000441
ECLASS 9.0 27-14-44-32
ECLASS 9.1 27-14-44-32
ECLASS 10.0 27-14-44-32
ECLASS 11.0 27-14-44-32
ECLASS 12.0 27-14-08-01
ECLASS 13.0 27-14-08-01

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 1772200000
Type: VG M12 - MS 68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 12, 6 mm, OD min. 3 - OD max. 6.5 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 1772210000
Type: VG M16 - MS 68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 16, 7 mm, OD min. 4 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 1909910000
Type: VG M16-1/MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 16, 7 mm, OD min. 5 - OD max. 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
 
Order No.: 1772230000
Type: VG M25 - MS 68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 25, 8 mm, OD min. 10 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 1909920000
Type: VG M25-1/MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 25, 8 mm, OD min. 11 - OD max. 17 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
 
Order No.: 1772240000
Type: VG M32 - MS 68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 32, 9 mm, OD min. 13 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 1909930000
Type: VG M32-1/MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 32, 8 mm, OD min. 15 - OD max. 21 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
 
Order No.: 1772250000
Type: VG M40 - MS 68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 40, 9 mm, OD min. 18 - OD max. 25 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
 
Order No.: 1909940000
Type: VG M40-1/MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 40, 9 mm, OD min. 19 - OD max. 28 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
 
Order No.: 1772260000
Type: VG M50 - MS 68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 50, 9 mm, OD min. 22 - OD max. 32 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
 
Order No.: 1909950000
Type: VG M50-1/MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 50, 9 mm, OD min. 27 - OD max. 38 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
 
Order No.: 1772270000
Type: VG M63 - MS 68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 63, 14 mm, OD min. 34 - OD max. 44 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
 
Order No.: 1569060000
Type: VG 7-MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, PG 7, 6 mm, OD min. 3 - OD max. 6.5 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 1569070000
Type: VG 9-MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, PG 9, 6 mm, OD min. 4 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 1569080000
Type: VG 11-MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, PG 11, 6 mm, OD min. 5 - OD max. 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 1569090000
Type: VG 13,5-MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, PG 13.5, 6.5 mm, OD min. 6 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 1569100000
Type: VG 16-MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, PG 16, 6.5 mm, OD min. 10 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 1569110000
Type: VG 21-MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, PG 21, 7.2 mm, OD min. 13 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 1569120000
Type: VG 29-MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, PG 29, 8 mm, OD min. 18 - OD max. 25 mm, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
 
Order No.: 1569130000
Type: VG 36-MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, PG 36, 9 mm, OD min. 22 - OD max. 32 mm, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
 
Order No.: 1569140000
Type: VG 42-MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, PG 42, 12 mm, OD min. 30 - OD max. 38 mm, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
 
Order No.: 1718790000
Type: VG 48-MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, PG 48, 14 mm, OD min. 34 - OD max. 44 mm, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated