Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ZDU 2.5-2 BL
         

Icon
Icon
Icon
 

General ordering data

Version Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
Order No. 1772070000
Type ZDU 2.5-2 BL
GTIN (EAN) 4032248128716
Qty. 100 pc(s).

Dimensions and weights

Depth 43 mm
Depth (inches) 1.693 inch
Depth including DIN rail 44 mm
Height 50.5 mm
Height (inches) 1.988 inch
Width 5.1 mm
Width (inches) 0.201 inch
Net weight 5.4 g

Temperatures

Storage temperature -25 °C...55 °C
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Environmental Product Compliance

REACH SVHC /

Material data

Material Wemid
Colour blue
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) DEMKO16ATEX1808U
Certificate No. (IECEX) IECEXULD16.0036U
Max. voltage (ATEX) 550 V
Current (ATEX) 21 A
Wire cross section max. (ATEX) 4 mm²
Max. voltage (IECEX) 550 V
Current (IECEX) 21 A
Wire cross section max. (IECEX) 4 mm²
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Marking EN 60079-7 Ex eb II C Gb
Ex 2014/34/EU label II 2 G D

System specifications

Version Tension-clamp connection, for plug-in cross-connector, One end without connector
End cover plate required Yes
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35

Additional technical data

Explosion-tested version Yes
Number of similar terminals
Open sides right
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 200039-1194786
Current size C (CSA) 24 A
Voltage size C (CSA) 600 V
Wire cross section max. (CSA) 12 AWG
Wire cross section min. (CSA) 26 AWG

Conductors for clamping (additional connection)

Connection type, additional connection Tension-clamp connection

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 2.5 mm²
Clamping range, min. 0.13 mm²
Connection cross-section, stranded, max. 0.5 mm²
Connection cross-section, stranded, min. 2.5 mm²
Connection direction Inclined / angled
Gauge to IEC 60947-1 A2
Number of connections
Stripping length 10 mm
Type of connection Tension-clamp connection
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 2.5 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Rail TS 35
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26

Rating data

Rated cross-section 2.5 mm²
Rated voltage 800 V
Rated DC voltage 800 V
Rated current 24 A
Current at maximum wires 24 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1.33 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 0.77 W
Pollution severity 3

UL rating data

Certificate No. (cURus) E60693
Conductor size Factory wiring max. (cURus) 12 AWG
Conductor size Factory wiring min. (cURus) 26 AWG
Conductor size Field wiring max. (cURus) 12 AWG
Conductor size Field wiring min. (cURus) 26 AWG
Current size C (cURus) 24 A
Voltage size C (cURus) 600 V

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-01

Approvals

Approvals CCCEX CE CSA CURUS DEMKOATEX DETNORVER IECEXULD KOSHAEX RINA UKEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 1772060000
Type: ZDU 2.5-2
Version:
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
 
Order No.: 1772080000
Type: ZDU 2.5-2 OR
Version:
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange
 
Order No.: 1706010000
Type: ZDU 2.5-2/3AN
Version:
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
 
Order No.: 1706040000
Type: ZDU 2.5-2/3AN BL
Version:
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
 
Order No.: 1946240000
Type: ZDU 2.5-2/3AN GE
Version:
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, yellow
 
Order No.: 1706050000
Type: ZDU 2.5-2/3AN OR
Version:
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange
 
Order No.: 1946220000
Type: ZDU 2.5-2/3AN RT
Version:
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, red
 
Order No.: 1946210000
Type: ZDU 2.5-2/3AN SW
Version:
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, black
 
Order No.: 1946230000
Type: ZDU 2.5-2/3AN WS
Version:
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, white
 
Order No.: 1706060000
Type: ZDU 2.5-2/4AN
Version:
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
 
Order No.: 1706070000
Type: ZDU 2.5-2/4AN BL
Version:
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
 
Order No.: 1706080000
Type: ZDU 2.5-2/4AN OR
Version:
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange