Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ZTL 6/STB
         

Icon
Icon
Icon
 

General ordering data

Version Test-disconnect terminal, Tension-clamp connection, 6 mm², 400 V, 41 A, sliding, dark beige
Order No. 1771950000
Type ZTL 6/STB
GTIN (EAN) 4032248127290
Qty. 20 pc(s).

Dimensions and weights

Depth 46.5 mm
Depth (inches) 1.831 inch
Depth including DIN rail 48 mm
Height 106 mm
Height (inches) 4.173 inch
Width 8 mm
Width (inches) 0.315 inch
Net weight 34.864 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 
Continuous operating temp., max. 120 

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP a4720f28-c1be-43c4-a115-55415c294bda

Material data

Material Wemid
Colour dark beige
UL 94 flammability rating V-0

System specifications

Version Tension-clamp connection, Spacer, With sockets, for plug-in cross-connector, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35, TS 32
N-function No
PE function No
PEN function No

Additional technical data

Explosion-tested version No
Installation advice Direct mounting
Open sides right
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 200039-1152892
Current size B (CSA) 33 A
Current size C (CSA) 33 A
Voltage size B (CSA) 300 V
Voltage size C (CSA) 300 V
Wire cross section max. (CSA) 8 AWG
Wire cross section min. (CSA) 20 AWG

Conductors for clamping (additional connection)

Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. 6 mm²

Conductors for clamping (rated connection)

Blade size 0.8 x 4.0 mm
Clamping range, max. 10 mm²
Clamping range, min. 0.5 mm²
Connection cross-section, stranded, max. 6 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction top
Gauge to IEC 60947-1 A5
Number of connections
Stripping length 13 mm
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.5 Nm
Type of connection Tension-clamp connection
Wire connection cross section, finely stranded, max. 6 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 6 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 6 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 10 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Dimensions

TS 32 offset 54.5 mm

General

Installation advice Direct mounting
Rail TS 35, TS 32
Standards IEC 60947-7-1

Rating data

Rated cross-section 6 mm²
Rated voltage 400 V
Rated DC voltage 400 V
Rated current 41 A
Current at maximum wires 52 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 0.78 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 1.31 W
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 8 AWG
Conductor size Factory wiring min. (UR) 20 AWG
Conductor size Field wiring max. (UR) 8 AWG
Conductor size Field wiring min. (UR) 20 AWG
Current size C (UR) 33 A
Voltage size C (UR) 300 V

Downloads

Classifications

ETIM 6.0 EC000902
ETIM 7.0 EC000902
ETIM 8.0 EC000902
ETIM 9.0 EC000902
ECLASS 9.0 27-14-11-26
ECLASS 9.1 27-14-11-26
ECLASS 10.0 27-14-11-26
ECLASS 11.0 27-14-11-26
ECLASS 12.0 27-14-11-26
ECLASS 13.0 27-25-01-09

Approvals

Approvals CE CSA KEMAKEUR UR UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693