Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAI-4-M 4P IDC UT
         

Icon
Icon
 

General ordering data

Version Hood distributor lower part, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
Order No. 1766781000
Type SAI-4-M 4P IDC UT
GTIN (EAN) 4032248145300
Qty. 2 pc(s).

Dimensions and weights

Depth 102 mm
Depth (inches) 4.016 inch
Height 41.5 mm
Height (inches) 1.634 inch
Width 60 mm
Width (inches) 2.362 inch
Net weight 119.5 g

Temperatures

Operating temperature -20 - 90°C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 4060c755-8d0b-4d43-bdb3-4ffabe9d7497
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c

Connection data

Conductor O.D., min. 1.2 mm
Conductor O.D., max. 1.6 mm
Clamping range, min. 0.08 mm²
Clamping range, max. 1.5 mm²
max. connection of equal cross-section 10 
Storage space Standard
Distributor outlet Hood distributor lower part, IDC

Electrical data

Rated voltage, min. 10 V
Rated voltage, max. 30 V
Test voltage 1 kV
Max. current-carrying capacity per slot 4 A
Total current 10 A
Current per signal 2 A
Electrical isolation available Yes
Insulation strength 109 Ω

General technical data

Plug-in station coding A-coded
Protection degree IP67
Number of poles 4
Number of contact sockets
Connection thread M12
Pollution severity 2
Fire behaviour V-0
LED Yes
LED initiator Yes
LED colour for indicating operation green
LED colour for I/O function yellow

Material data

Housing main material Pocan
Material of distributor Plastic
Housing colour grey, RAL 7032
Hood sealing material Viton
Screw socket Nickel-plated CuZn
Contact material CuZn
Contact surface Gold-plated
Contact carrier material PBT (UL 94 V0)

Technical data cable

Conductor O.D., max. 1.6 mm
Conductor O.D., min. 1.2 mm
Number of poles 4
Suitable for cable carriers No

Downloads

Engineering Data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002585
ETIM 7.0 EC003558
ETIM 8.0 EC003558
ETIM 9.0 EC003558
ECLASS 9.0 27-44-01-08
ECLASS 9.1 27-44-01-08
ECLASS 10.0 27-44-01-11
ECLASS 11.0 27-44-01-11
ECLASS 12.0 27-44-01-11
ECLASS 13.0 27-44-01-11

Approvals

Approvals CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Number of contact sockets:
Number of poles:
Number of contact sockets: 4
Number of poles: 3
Order No.: 1760040000
Type: SAI-4-M 3P IDC
Version:
Hood version, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
 
Number of contact sockets: 4
Number of poles: 3
Order No.: 1760041000
Type: SAI-4-M 3P IDC UT
Version:
Hood distributor lower part, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
 
Number of contact sockets: 4
Number of poles: 4
Order No.: 1766780000
Type: SAI-4-M 4P IDC
Version:
IDC, Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
 
Number of contact sockets: 6
Number of poles: 3
Order No.: 1760050000
Type: SAI-6-M 3P IDC
Version:
Hood version, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
 
Number of contact sockets: 6
Number of poles: 4
Order No.: 1766790000
Type: SAI-6-M 4P IDC
Version:
Hood version, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
 
Number of contact sockets: 6
Number of poles: 4
Order No.: 1766791000
Type: SAI-6-M 4P IDC UT
Version:
Hood distributor lower part, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
 
Number of contact sockets: 8
Number of poles: 3
Order No.: 1760060000
Type: SAI-8-M 3P IDC
Version:
Hood version, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
 
Number of contact sockets: 8
Number of poles: 3
Order No.: 1760061000
Type: SAI-8-M 3P IDC UT
Version:
Hood distributor lower part, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
 
Number of contact sockets: 8
Number of poles: 4
Order No.: 1766800000
Type: SAI-8-M 4P IDC
Version:
Hood version, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
 
Number of contact sockets: 8
Number of poles: 4
Order No.: 1804540000
Type: SAI-8-M 4P IDC PE
Version:
Hood version, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
 
Number of contact sockets: 8
Number of poles: 4
Order No.: 1766801000
Type: SAI-8-M 4P IDC UT
Version:
Hood distributor lower part, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP