BLIDCB 3.50/05/- SN OR BX
Do not use product for new developments
General ordering data
Version
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 5, 90°/270°, IDC terminal, Clamping range, max. : 0.5 mm², Box
Order No.
1751410000
Type
BLIDCB 3.50/05/- SN OR BX
GTIN (EAN)
4032248174348
Qty.
10 pc(s).
Product data
IEC: 250 V / 6 A / 0.35 - 0.5 mm² UL: 300 V / 7 A / AWG 22 - AWG 20
Packaging
Box
Delivery status
Discontinued
Available until
2023-09-30
Dimensions and weights
Depth
21.2 mm
Depth (inches)
0.835 inch
Height
12.5 mm
Height (inches)
0.492 inch
Net weight
5.8 g
System Parameters
Product family
OMNIMATE Signal - series BL/SL 3.50
Type of connection
Field connection
Wire connection method
IDC terminal
Pitch in mm (P)
3.5 mm
Pitch in inches (P)
0.138 "
Conductor outlet direction
90°/270°
Number of poles
5
L1 in mm
14 mm
L1 in inches
0.551 "
Number of rows
1
Pin series quantity
1
Rated cross-section
0.5 mm²
Touch-safe protection acc. to DIN VDE 57 106
Safe from finger touch
Touch-safe protection acc. to DIN VDE 0470
IP20 plugged/ IP10 unplugged
Volume resistance
≤5 mΩ
Can be coded
Yes
Screwdriver blade
0.4 x 2.5
Screwdriver blade standard
DIN 5264-A
Plugging cycles
25
Plugging force/pole, max.
7.5 N
Pulling force/pole, max.
5.5 N
Material data
Insulating material
PBT
Colour
orange
Colour chart (similar)
RAL 2000
Insulating material group
IIIa
Comparative Tracking Index (CTI)
≥ 200
UL 94 flammability rating
V-0
Contact material
Cu-alloy
Contact surface
tinned
Storage temperature, min.
-40 °C
Storage temperature, max.
70 °C
Operating temperature, min.
-50 °C
Operating temperature, max.
80 °C
Temperature range, installation, min.
-25 °C
Temperature range, installation, max.
80 °C
Conductors suitable for connection
Clamping range, min.
0.32 mm²
Clamping range, max.
0.5 mm²
Wire connection cross section AWG, min.
AWG 22
Wire connection cross section AWG, max.
AWG 20
Solid, min. H05(07) V-U
0.35 mm²
Solid, max. H05(07) V-U
0.5 mm²
Flexible, min. H05(07) V-K
0.35 mm²
Flexible, max. H05(07) V-K
0.5 mm²
w. wire end ferrule, DIN 46228 pt 1, min.
0 mm²
w. wire end ferrule, DIN 46228 pt 1, max.
0 mm²
Outer diameter of insulation, max.
2.1 mm
Reference text
The outside diameter of the plastic collar should not be larger than the pitch (P), Length of ferrules is to be chosen depending on the product and the rated voltage.
Rated data acc. to IEC
tested acc. to standard
IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C)
6 A
Rated current, max. number of poles (Tu=20°C)
6 A
Rated current, min. number of poles (Tu=40°C)
6 A
Rated current, max. number of poles (Tu=40°C)
5 A
Rated voltage for surge voltage class / pollution degree II/2
250 V
Rated voltage for surge voltage class / pollution degree III/2
160 V
Rated voltage for surge voltage class / pollution degree III/3
160 V
Rated impulse voltage for surge voltage class/ pollution degree II/2
2.5 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2
2.5 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3
2.5 kV
Short-time withstand current resistance
3 x 1s with 60 A
Rated data acc. to CSA
Institute (CSA)
Certificate No. (CSA)
200039-1068660
Rated voltage (Use group B / CSA)
300 V
Rated voltage (Use group D / CSA)
300 V
Rated current (Use group B / CSA)
7 A
Rated current (Use group D / CSA)
7 A
Wire cross-section, AWG, min.
AWG 22
Wire cross-section, AWG, max.
AWG 20
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Rated data acc. to UL 1059
Institute (UR)
Certificate No. (UR)
E60693
Rated voltage (Use group B / UL 1059)
300 V
Rated voltage (Use group D / UL 1059)
300 V
Rated current (Use group B / UL 1059)
7 A
Rated current (Use group D / UL 1059)
7 A
Wire cross-section, AWG, min.
AWG 22
Wire cross-section, AWG, max.
AWG 20
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Packing
Packaging
Box
VPE length
89 mm
VPE width
71 mm
VPE height
42 mm
Type tests
Test: Durability of markings
Standard
draft DIN VDE 0627 section 6.2.2 / 09.91
Test
mark of origin, type identification, type of material
Evaluation
available
Test
durability
Evaluation
passed
Important note
IPC conformity
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Additional variants on request
Rated current related to rated cross-section & min. No. of poles.
For IDC contact 0.5: cable acc. to DIN EN 60352-4
AWG conductor: solid, 7 or 19 strands only
Temperature range -20 to +80 °C
BLIDC 3.5 and BLIDCB 3.5 conductors "solid"/"flexible" to DIN 47726
P on drawing = pitch
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
The outside diameter of the plastic collar should not be larger than the pitch (P), Length of ferrules is to be chosen depending on the product and the rated voltage.
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Additional variants on request
Rated current related to rated cross-section & min. No. of poles.
For IDC contact 0.5: cable acc. to DIN EN 60352-4
AWG conductor: solid, 7 or 19 strands only
Temperature range -20 to +80 °C
BLIDC 3.5 and BLIDCB 3.5 conductors "solid"/"flexible" to DIN 47726
P on drawing = pitch
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.