Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
BLIDCB 3.50/02/- SN OR BX   Do not use product for new developments
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, female plug, 3.50 mm, Number of poles: 2, 90°/270°, IDC terminal, Clamping range, max. : 0.5 mm², Box
Order No. 1751380000
Type BLIDCB 3.50/02/- SN OR BX
GTIN (EAN) 4032248174201
Qty. 10 pc(s).
Product data IEC: 250 V / 6 A / 0.35 - 0.5 mm²
UL: 300 V / 7 A / AWG 22 - AWG 20
Packaging Box
Delivery status Discontinued
Available until 2023-09-30

Dimensions and weights

Depth 21.2 mm
Depth (inches) 0.835 inch
Height 12.5 mm
Height (inches) 0.492 inch
Net weight 3.2 g

Environmental Product Compliance

REACH SVHC /

System Parameters

Product family OMNIMATE Signal - series BL/SL 3.50
Type of connection Field connection
Wire connection method IDC terminal
Pitch in mm (P) 3.5 mm
Pitch in inches (P) 0.138 "
Conductor outlet direction 90°/270°
Number of poles 2
L1 in mm 3.5 mm
L1 in inches 0.138 "
Number of rows
Pin series quantity
Rated cross-section 0.5 mm²
Touch-safe protection acc. to DIN VDE 57 106 Safe from finger touch
Touch-safe protection acc. to DIN VDE 0470 IP20 plugged/ IP10 unplugged
Volume resistance ≤5 mΩ
Can be coded Yes
Screwdriver blade 0.4 x 2.5
Screwdriver blade standard DIN 5264-A
Plugging cycles 25
Plugging force/pole, max. 7.5 N
Pulling force/pole, max. 5.5 N

Material data

Insulating material PBT
Colour orange
Colour chart (similar) RAL 2000
Insulating material group IIIa
Comparative Tracking Index (CTI) ≥ 200
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 80 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 80 °C

Conductors suitable for connection

Clamping range, min. 0.32 mm²
Clamping range, max. 0.5 mm²
Wire connection cross section AWG, min. AWG 22
Wire connection cross section AWG, max. AWG 20
Solid, min. H05(07) V-U 0.35 mm²
Solid, max. H05(07) V-U 0.5 mm²
Flexible, min. H05(07) V-K 0.35 mm²
Flexible, max. H05(07) V-K 0.5 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 0 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 0 mm²
Outer diameter of insulation, max. 2.1 mm
Reference text The outside diameter of the plastic collar should not be larger than the pitch (P), Length of ferrules is to be chosen depending on the product and the rated voltage.

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 6 A
Rated current, max. number of poles (Tu=20°C) 6 A
Rated current, min. number of poles (Tu=40°C) 6 A
Rated current, max. number of poles (Tu=40°C) 5 A
Rated voltage for surge voltage class / pollution degree II/2 250 V
Rated voltage for surge voltage class / pollution degree III/2 160 V
Rated voltage for surge voltage class / pollution degree III/3 160 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 2.5 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 2.5 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 2.5 kV
Short-time withstand current resistance 3 x 1s with 60 A

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 200039-1068660
Rated voltage (Use group B / CSA) 300 V
Rated voltage (Use group D / CSA) 300 V
Rated current (Use group B / CSA) 7 A
Rated current (Use group D / CSA) 7 A
Wire cross-section, AWG, min. AWG 22
Wire cross-section, AWG, max. AWG 20
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Institute (UR) icon
Certificate No. (UR) E60693
Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group D / UL 1059) 300 V
Rated current (Use group B / UL 1059) 7 A
Rated current (Use group D / UL 1059) 7 A
Wire cross-section, AWG, min. AWG 22
Wire cross-section, AWG, max. AWG 20
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 90 mm
VPE width 70 mm
VPE height 42 mm

Type tests

Test: Durability of markings
Standard draft DIN VDE 0627 section 6.2.2 / 09.91
Test mark of origin, type identification, type of material
Evaluation available
Test durability
Evaluation passed

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional variants on request
  • Rated current related to rated cross-section & min. No. of poles.
  • For IDC contact 0.5: cable acc. to DIN EN 60352-4
  • AWG conductor: solid, 7 or 19 strands only
  • Temperature range -20 to +80 °C
  • BLIDC 3.5 and BLIDCB 3.5 conductors "solid"/"flexible" to DIN 47726
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002638
ETIM 7.0 EC002638
ETIM 8.0 EC002638
ETIM 9.0 EC002638
ECLASS 9.0 27-44-03-09
ECLASS 9.1 27-44-03-09
ECLASS 10.0 27-44-03-09
ECLASS 11.0 27-46-02-02
ECLASS 12.0 27-46-02-02
ECLASS 13.0 27-46-02-02

Approvals

Approvals CSA UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693