Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
LPZP 2.54/90 SW
         

Icon
 

General ordering data

Version Printed circuit board terminals, Accessories, Intermediate plate, black, Number of poles: 1
Order No. 1747500000
Type LPZP 2.54/90 SW
GTIN (EAN) 4008190992187
Qty. 100 pc(s).
Product data  
Packaging Box

Dimensions and weights

Net weight 0.31 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

System parameters

Number of poles 1
Pin series quantity
Solder pin dimensions 0.75 x 0.9 mm
Protection degree IP20

Material data

Insulating material PA
Colour black
Colour chart (similar) RAL 9011
Contact material Cu-alloy
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 100 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 100 °C

Conductors suitable for connection

Reference text Length of ferrules is to be chosen depending on the product and the rated voltage., The outside diameter of the plastic collar should not be larger than the pitch (P)

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984

Packing

Packaging Box
VPE length 92 mm
VPE width 90 mm
VPE height 17 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 7.0 EC002943
ETIM 8.0 EC002943
ETIM 9.0 EC002943
ETIM 10.0 EC002943
ECLASS 11.0 27-46-04-07
ECLASS 12.0 27-46-04-07
ECLASS 13.0 27-46-04-07
ECLASS 14.0 27-46-04-07
ECLASS 15.0 27-46-04-07

Approvals

ROHS Conform

Related products

Colour:
Number of poles: 1
Colour: orange
Order No.: 1747480000
Type: LPZP 2.54/90 OR
Version:
Printed circuit board terminals, Accessories, Intermediate plate, orange, Number of poles: 1
 
Number of poles: 1
Colour: orange
Order No.: 1747490000
Type: LPZP 1.27/90 OR
Version:
Printed circuit board terminals, Accessories, Intermediate plate, orange, Number of poles: 1
 
Number of poles: 1
Colour: orange
Order No.: 1753740000
Type: LPZP 2.54/135 OR
Version:
Printed circuit board terminals, Accessories, Intermediate plate, orange, Number of poles: 1
 
Number of poles: 1
Colour: Pebble grey
Order No.: 1837580000
Type: LUP ZP 2.54 GY
Version:
Printed circuit board terminals, Accessories, Intermediate plate, Pebble grey, Number of poles: 1