Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC 10A TOLU 2PG11G
         

Icon
Icon
Icon
Icon
 

General ordering data

Version HDC enclosures, Size: 2, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 11
Order No. 1746170000
Type HDC 10A TOLU 2PG11G
GTIN (EAN) 4008190987251
Qty. 1 pc(s).

Dimensions and weights

Depth 72.5 mm
Depth (inches) 2.854 inch
Height 54 mm
Height (inches) 2.126 inch
Width 32.5 mm
Width (inches) 1.28 inch
Net weight 98 g

Temperatures

Limit temperature -40 °C ... 125 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6bI
REACH SVHC Lead 7439-92-1
SCIP d447edfa-0214-4f34-b5ba-82eae491b46a
Chemical resistance
Substance Acetone
Chemical resistance Conditionally resistant
Substance Drilling oil
Chemical resistance Resistant
Substance Diesel
Chemical resistance Resistant
Substance Ethyl alcohol
Chemical resistance Resistant
Substance Transmission oil
Chemical resistance Resistant
Substance Hydraulic oil
Chemical resistance Resistant
Substance Coolant
Chemical resistance Resistant
Substance Petroleum benzine
Chemical resistance Resistant
Substance Sweat
Chemical resistance Resistant
Substance Premium gasoline
Chemical resistance Conditionally resistant
Substance Water
Chemical resistance Resistant
Substance UV
Chemical resistance Unstable
Substance Ozone
Chemical resistance Unstable

Dimensions

Cable entry w. thread
Height of housing B 54 mm
Total length housing 63 mm
Width housing C 29.5 mm

General data

EMC housings No
Housing main material diecast aluminium
Material of locking element Stainless steel, rust-proof
Protection degree IP65 (in plugged condition)
Surface finish Powder coating
Tightening torque 0.5 Nm

Version

BG 2
Cable entry w. thread
Clamp version End-locking clamp
Colour (RAL) RAL 7035
Design Standard
Design of housing Cable entry from top, Plug housing
Design of locking system End-locking clamp, lower side
Internal thread PG 11
Number of cable entry on top
Number of cable entry sideways
Sealing NBR
Size 2
Size of cable entries PG 11
Suitable for ModuPlug® No
Tightening torque 0.5 Nm
Top part/bottom part/lid upper part
Type Plug

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Product Change Notification
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000437
ETIM 7.0 EC000437
ETIM 8.0 EC000437
ETIM 9.0 EC000437
ECLASS 9.0 27-44-02-02
ECLASS 9.1 27-44-02-02
ECLASS 10.0 27-44-02-02
ECLASS 11.0 27-44-02-02
ECLASS 12.0 27-44-02-02
ECLASS 13.0 27-44-02-02
ECLASS 14.0 27-44-02-02

Approvals

Approvals CE CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E92202

Related products

Order No.: 1788620000
Type: HDC 10A TOLU 1M20G
Version:
HDC enclosures, Size: 2, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: M 20
 
Order No.: 1788610000
Type: HDC 10A TOLU 1M25G
Version:
HDC enclosures, Size: 2, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: M 25
 
Order No.: 1663930000
Type: HDC 10A TOLU 1PG16G
Version:
HDC enclosures, Size: 2, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 16
 
Order No.: 1663990000
Type: HDC 15A TOLU 1PG21G
Version:
HDC enclosures, Size: 2, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, End-locking clamp, lower side, high, Size of cable entries: PG 21