Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
S2L 3.50/32/180F 3.5SN OR BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 32, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box
Order No. 1729560000
Type S2L 3.50/32/180F 3.5SN OR BX
GTIN (EAN) 4032248040964
Qty. 24 pc(s).
Product data IEC: 250 V / 10 A
UL: 150 V / 10 A
Packaging Box

Dimensions and weights

Depth 10.5 mm
Depth (inches) 0.413 inch
Height 17.7 mm
Height (inches) 0.697 inch
Height of lowest version 14.2 mm
Width 63 mm
Width (inches) 2.48 inch
Net weight 8 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

System specifications

Product family OMNIMATE Signal - series B2L/S2L 3.50 - 2-row
Type of connection Board connection
Mounting onto the PCB THT solder connection
Pitch in mm (P) 3.5 mm
Pitch in inches (P) 0.138 "
Outgoing elbow 180°
Number of poles 32
Number of solder pins per pole
Solder pin length (l) 3.5 mm
Solder pin dimensions d = 1.0 mm, Octagonal
Solder eyelet hole diameter (D) 1.3 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
L1 in mm 52.5 mm
L1 in inches 2.067 "
Number of rows
Pin series quantity
Touch-safe protection acc. to DIN VDE 57 106 finger-safe unplugged/ back-of-hand-safe plugged
Touch-safe protection acc. to DIN VDE 0470 IP20 plugged/ IP10 unplugged
Can be coded Yes
Plugging force/pole, max. 5 N
Pulling force/pole, max. 4 N
Tightening torque
Torque type Mounting screw, PCB
Usage information
Tightening torque
min. 0.1 Nm
max. 0.15 Nm
Recommended screw

Material data

Insulating material PBT
Colour orange
Colour chart (similar) RAL 2000
Insulating material group IIIa
Comparative Tracking Index (CTI) ≥ 200
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Layer structure of solder connection 2...3 µm Ni / 5...7 µm Sn glossy
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 100 °C
Temperature range, installation, min. -30 °C
Temperature range, installation, max. 100 °C

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 10 A
Rated current, max. number of poles (Tu=20°C) 10 A
Rated current, min. number of poles (Tu=40°C) 9 A
Rated current, max. number of poles (Tu=40°C) 8.5 A
Rated voltage for surge voltage class / pollution degree II/2 250 V
Rated voltage for surge voltage class / pollution degree III/2 125 V
Rated voltage for surge voltage class / pollution degree III/3 80 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 2.5 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 2.5 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 2.5 kV
Short-time withstand current resistance 3 x 1s with 77 A

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 200039-1488444
Rated voltage (Use group B / CSA) 150 V
Rated current (Use group B / CSA) 5 A
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Institute (UR) icon
Certificate No. (UR) E60693
Rated voltage (Use group B / UL 1059) 150 V
Rated voltage (Use group C / UL 1059) 50 V
Rated current (Use group B / UL 1059) 10 A
Rated current (Use group C / UL 1059) 10 A
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 345 mm
VPE width 134 mm
VPE height 22 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional variants on request
  • Gold-plated contact surfaces on request
  • Spacing between rows: see hole layout
  • Rated current related to rated cross-section & min. No. of poles.
  • Diameter of solder eyelet D = 1.3+0.1 mm
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • For additional mechanical support for male connectors with screw flange (…F), we recommend an additional cable gland with fastening screws (sheet metal screw ISO 1481-ST 2.2x4.5 C or ISO 7049-ST 2.2x4.5 C – see Accessories). Cable gland only permitted before soldering.
  • In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ETIM 8.0 EC002637
ETIM 9.0 EC002637
ECLASS 9.0 27-44-04-02
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01
ECLASS 12.0 27-46-02-01
ECLASS 13.0 27-46-02-01
ECLASS 14.0 27-46-02-01

Approvals

Approvals CSA UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Colour:
Order No.: 1729430000
Type: S2L 3.50/06/180F 3.5SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 6, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Order No.: 1729440000
Type: S2L 3.50/08/180F 3.5SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 8, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Order No.: 1729450000
Type: S2L 3.50/10/180F 3.5SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 10, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Order No.: 1729460000
Type: S2L 3.50/12/180F 3.5SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 12, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Order No.: 1729470000
Type: S2L 3.50/14/180F 3.5SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 14, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Order No.: 1729480000
Type: S2L 3.50/16/180F 3.5SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 16, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Order No.: 1729490000
Type: S2L 3.50/18/180F 3.5SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 18, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Order No.: 1729500000
Type: S2L 3.50/20/180F 3.5SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 20, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Order No.: 1729510000
Type: S2L 3.50/22/180F 3.5SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 22, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Order No.: 1729520000
Type: S2L 3.50/24/180F 3.5SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 24, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Order No.: 1729530000
Type: S2L 3.50/26/180F 3.5SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 26, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Order No.: 1729540000
Type: S2L 3.50/28/180F 3.5SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 28, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Order No.: 1729550000
Type: S2L 3.50/30/180F 3.5SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 30, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Order No.: 1729570000
Type: S2L 3.50/34/180F 3.5SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 34, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Order No.: 1729580000
Type: S2L 3.50/36/180F 3.5SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 36, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Order No.: 2556170000
Type: S2L 3.50/38/180F 3.5SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 38, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Order No.: 2559330000
Type: S2L 3.50/40/180F 3.5SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 40, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Order No.: 2559340000
Type: S2L 3.50/42/180F 3.5SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 42, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Order No.: 2559350000
Type: S2L 3.50/44/180F 3.5SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 44, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Order No.: 2559360000
Type: S2L 3.50/46/180F 3.5SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 46, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Order No.: 1729590000
Type: S2L 3.50/06/180F 3.5SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 6, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 1729600000
Type: S2L 3.50/08/180F 3.5SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 8, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 1729610000
Type: S2L 3.50/10/180F 3.5SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 10, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 1729620000
Type: S2L 3.50/12/180F 3.5SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 12, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 1729630000
Type: S2L 3.50/14/180F 3.5SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 14, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 1729640000
Type: S2L 3.50/16/180F 3.5SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 16, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 1729650000
Type: S2L 3.50/18/180F 3.5SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 18, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 1729660000
Type: S2L 3.50/20/180F 3.5SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 20, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 1729670000
Type: S2L 3.50/22/180F 3.5SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 22, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 1729680000
Type: S2L 3.50/24/180F 3.5SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 24, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 1729690000
Type: S2L 3.50/26/180F 3.5SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 26, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 1729700000
Type: S2L 3.50/28/180F 3.5SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 28, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 1729720000
Type: S2L 3.50/32/180F 3.5SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 32, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 1729740000
Type: S2L 3.50/36/180F 3.5SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 36, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 2559370000
Type: S2L 3.50/38/180F 3.5SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 38, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 2559380000
Type: S2L 3.50/40/180F 3.5SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 40, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 2559390000
Type: S2L 3.50/42/180F 3.5SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 42, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 2559400000
Type: S2L 3.50/44/180F 3.5SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 44, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 2559410000
Type: S2L 3.50/46/180F 3.5SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 46, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box