Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
S2L 3.50/10/90F 3.5SN OR BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 10, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box
Order No. 1728490000
Type S2L 3.50/10/90F 3.5SN OR BX
GTIN (EAN) 4032248039975
Qty. 72 pc(s).
Product data IEC: 250 V / 10 A
UL: 150 V / 10 A
Packaging Box

Dimensions and weights

Depth 14.2 mm
Depth (inches) 0.559 inch
Height 14 mm
Height (inches) 0.551 inch
Height of lowest version 10.5 mm
Width 24.5 mm
Width (inches) 0.965 inch
Net weight 4.11 g

Environmental Product Compliance

REACH SVHC /

System specifications

Product family OMNIMATE Signal - series B2L/S2L 3.50 - 2-row
Type of connection Board connection
Mounting onto the PCB THT solder connection
Pitch in mm (P) 3.5 mm
Pitch in inches (P) 0.138 "
Outgoing elbow 90°
Number of poles 10
Number of solder pins per pole
Solder pin length (l) 3.5 mm
Solder pin dimensions d = 1.0 mm, Octagonal
Solder eyelet hole diameter (D) 1.3 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
L1 in mm 14 mm
L1 in inches 0.551 "
Number of rows
Pin series quantity
Touch-safe protection acc. to DIN VDE 57 106 finger-safe unplugged/ back-of-hand-safe plugged
Touch-safe protection acc. to DIN VDE 0470 IP20 plugged/ IP10 unplugged
Can be coded Yes
Plugging force/pole, max. 5 N
Pulling force/pole, max. 4 N
Tightening torque
Torque type Mounting screw, PCB
Usage information
Tightening torque
min. 0.1 Nm
max. 0.15 Nm
Recommended screw

Material data

Insulating material PBT
Colour orange
Colour chart (similar) RAL 2000
Insulating material group IIIa
Comparative Tracking Index (CTI) ≥ 200
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Layer structure of solder connection 2...3 µm Ni / 5...7 µm Sn glossy
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 100 °C
Temperature range, installation, min. -30 °C
Temperature range, installation, max. 100 °C

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 10 A
Rated current, max. number of poles (Tu=20°C) 10 A
Rated current, min. number of poles (Tu=40°C) 9 A
Rated current, max. number of poles (Tu=40°C) 8.5 A
Rated voltage for surge voltage class / pollution degree II/2 250 V
Rated voltage for surge voltage class / pollution degree III/2 125 V
Rated voltage for surge voltage class / pollution degree III/3 80 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 2.5 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 2.5 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 2.5 kV
Short-time withstand current resistance 3 x 1s with 77 A

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 200039-1488444
Rated voltage (Use group B / CSA) 150 V
Rated current (Use group B / CSA) 5 A
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Institute (UR) icon
Certificate No. (UR) E60693
Rated voltage (Use group B / UL 1059) 150 V
Rated voltage (Use group C / UL 1059) 50 V
Rated current (Use group B / UL 1059) 10 A
Rated current (Use group C / UL 1059) 10 A
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 352 mm
VPE width 136 mm
VPE height 26 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional variants on request
  • Gold-plated contact surfaces on request
  • Spacing between rows: see hole layout
  • Rated current related to rated cross-section & min. No. of poles.
  • Diameter of solder eyelet D = 1.3+0.1 mm
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • For additional mechanical support for male connectors with screw flange (…F), we recommend an additional cable gland with fastening screws (sheet metal screw ISO 1481-ST 2.2x4.5 C or ISO 7049-ST 2.2x4.5 C – see Accessories). Cable gland only permitted before soldering.
  • In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ETIM 8.0 EC002637
ETIM 9.0 EC002637
ECLASS 9.0 27-44-04-02
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01
ECLASS 12.0 27-46-02-01
ECLASS 13.0 27-46-02-01

Approvals

Approvals CSA UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Colour:
Colour: orange
Order No.: 1728470000
Type: S2L 3.50/06/90F 3.5SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 6, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1728480000
Type: S2L 3.50/08/90F 3.5SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 8, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1728500000
Type: S2L 3.50/12/90F 3.5SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 12, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1728510000
Type: S2L 3.50/14/90F 3.5SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 14, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1728520000
Type: S2L 3.50/16/90F 3.5SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 16, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1728530000
Type: S2L 3.50/18/90F 3.5SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 18, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1728540000
Type: S2L 3.50/20/90F 3.5SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 20, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1728550000
Type: S2L 3.50/22/90F 3.5SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 22, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1728560000
Type: S2L 3.50/24/90F 3.5SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 24, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1728570000
Type: S2L 3.50/26/90F 3.5SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 26, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1728580000
Type: S2L 3.50/28/90F 3.5SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 28, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1728590000
Type: S2L 3.50/30/90F 3.5SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 30, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1728600000
Type: S2L 3.50/32/90F 3.5SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 32, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1728610000
Type: S2L 3.50/34/90F 3.5SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 34, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1728620000
Type: S2L 3.50/36/90F 3.5SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 36, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Colour: orange
Order No.: 2556180000
Type: S2L 3.50/38/90F 3.5SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 38, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Colour: orange
Order No.: 2559420000
Type: S2L 3.50/40/90F 3.5SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 40, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Colour: orange
Order No.: 2559430000
Type: S2L 3.50/42/90F 3.5SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 42, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Colour: orange
Order No.: 2559440000
Type: S2L 3.50/44/90F 3.5SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 44, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Colour: orange
Order No.: 2559450000
Type: S2L 3.50/46/90F 3.5SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 46, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box
 
Colour: black
Order No.: 1728630000
Type: S2L 3.50/06/90F 3.5SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 6, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1728640000
Type: S2L 3.50/08/90F 3.5SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 8, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1728650000
Type: S2L 3.50/10/90F 3.5SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 10, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1728660000
Type: S2L 3.50/12/90F 3.5SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 12, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1728670000
Type: S2L 3.50/14/90F 3.5SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 14, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1728680000
Type: S2L 3.50/16/90F 3.5SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 16, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1728690000
Type: S2L 3.50/18/90F 3.5SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 18, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1728700000
Type: S2L 3.50/20/90F 3.5SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 20, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1728710000
Type: S2L 3.50/22/90F 3.5SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 22, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1728720000
Type: S2L 3.50/24/90F 3.5SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 24, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1728740000
Type: S2L 3.50/28/90F 3.5SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 28, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1728760000
Type: S2L 3.50/32/90F 3.5SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 32, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1728780000
Type: S2L 3.50/36/90F 3.5SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 36, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Colour: black
Order No.: 2559460000
Type: S2L 3.50/38/90F 3.5SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 38, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Colour: black
Order No.: 2559470000
Type: S2L 3.50/40/90F 3.5SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 40, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Colour: black
Order No.: 2559480000
Type: S2L 3.50/42/90F 3.5SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 42, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Colour: black
Order No.: 2559490000
Type: S2L 3.50/44/90F 3.5SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 44, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Colour: black
Order No.: 2559500000
Type: S2L 3.50/46/90F 3.5SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 46, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box