Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
BL 3.5/90/270 ZH15 SW
         

Icon
 

General ordering data

Version PCB plug-in connector, Accessories, black, Number of poles: 1
Order No. 1719930000
Type BL 3.5/90/270 ZH15 SW
GTIN (EAN) 4008190353384
Qty. 100 pc(s).
Product data  

Dimensions and weights

Net weight 2.09 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Colour black
Colour chart (similar) RAL 9011
Contact material Cu-alloy
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 100 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 100 °C

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984

Packing

VPE length 162 mm
VPE width 139 mm
VPE height 61 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002943
ETIM 7.0 EC002943
ETIM 8.0 EC002943
ETIM 9.0 EC002943
ETIM 10.0 EC002943
ECLASS 9.0 27-44-04-92
ECLASS 9.1 27-44-04-92
ECLASS 10.0 27-44-04-92
ECLASS 11.0 27-46-04-02
ECLASS 12.0 27-46-04-02
ECLASS 13.0 27-46-04-02
ECLASS 14.0 27-46-04-02
ECLASS 15.0 27-46-04-02

Approvals

ROHS Conform

Related products

Colour:
Colour: orange
Order No.: 1669310000
Type: BL/SL 3.50 VR OR BX
Version:
PCB plug-in connector, Accessories, Latches, orange, Number of poles: 0
 
Colour: orange
Order No.: 1598300000
Type: SL AT OR
Version:
PCB plug-in connector, Accessories, Spacer, orange, Number of poles: 1
 
Colour: black
Order No.: 1669300000
Type: BL/SL 3.50 VR BK BX
Version:
PCB plug-in connector, Accessories, Latches, black, Number of poles: 0
 
Colour: black
Order No.: 1770240000
Type: SL AT SW
Version:
PCB plug-in connector, Accessories, Spacer, black, Number of poles: 1
 
Colour: red / blue
Order No.: 1858970000
Type: BL-I/O JUMPER SET
Version:
PCB plug-in connector, Accessories, Cross-connector, red / blue, Number of poles: 2
 
Colour:
Order No.: 1610740000
Type: PTSC KA 2.2X4.5 WN1412
Version:
PCB plug-in connector, Accessories, Mounting screw, Number of poles: 1
 
Colour: black
Order No.: 1599120000
Type: SLDF VR BK
Version:
PCB plug-in connector, Accessories, Latches, black, Number of poles: 0