Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ZDK 2.5V
         

Icon
Icon
Icon
 

General ordering data

Version Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, dark beige
Order No. 1689990000
Type ZDK 2.5V
GTIN (EAN) 4008190875459
Qty. 50 pc(s).

Dimensions and weights

Depth 53 mm
Depth (inches) 2.087 inch
Depth including DIN rail 54 mm
Height 79.5 mm
Height (inches) 3.13 inch
Width 5.1 mm
Width (inches) 0.201 inch
Net weight 10.56 g

Temperatures

Storage temperature -25 °C...55 °C
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%
Product Carbon Footprint
Cradle to gate 0.145 kg CO2 eq.

Material data

Material Wemid
Colour dark beige
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) DEMKO16ATEX1729U
Certificate No. (IECEX) IECEXULD16.0025U
Max. voltage (ATEX) 440 V
Current (ATEX) 20 A
Wire cross section max. (ATEX) 2.5 mm²
Max. voltage (IECEX) 440 V
Current (IECEX) 20 A
Wire cross section max. (IECEX) 2.5 mm²
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Marking EN 60079-7 Ex eb II C Gb
Ex 2014/34/EU label II 2 G D

System specifications

Version Tension-clamp connection, Vertically cross-connected, for plug-in cross-connector, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Levels cross-connected internally Yes
PE connection No
Rail TS 35

Additional technical data

Explosion-tested version Yes
Number of similar terminals
Open sides right
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 80053378-200039
Conductor size Factory wiring max. (CSA) 12 AWG
Conductor size Factory wiring min. (CSA) 26 AWG
Conductor size Field wiring max. (CSA) 12 AWG
Conductor size Field wiring min. (CSA) 26 AWG

Conductors for clamping (additional connection)

Connection type, additional connection Tension-clamp connection

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 2.5 mm²
Clamping range, min. 0.05 mm²
Connection cross-section, stranded, max. 2.5 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction top
Gauge to IEC 60947-1 A2
Number of connections
Stripping length 10 mm
Tube length for wire-end ferrule with plastic collar DIN 46228/4
Cross-section for conductor connection
nominal 0.5 mm²
Tube length
max. 10 mm
min. 6 mm
Cross-section for conductor connection
nominal 0.75 mm²
Tube length
max. 12 mm
min. 6 mm
Cross-section for conductor connection
nominal 1 mm²
Tube length
max. 12 mm
min. 6 mm
Cross-section for conductor connection
nominal 1.5 mm²
Tube length
max. 12 mm
min. 8 mm
Cross-section for conductor connection
nominal 2.5 mm²
Tube length
max. 12 mm
min. 8 mm
Tube length for wire-end ferrule without plastic collar DIN 46228/1
Tube length
nominal 10 mm
Cross-section for conductor connection
nominal 0.5 mm²
Tube length
nominal 10 mm
Cross-section for conductor connection
nominal 0.75 mm²
Tube length
nominal 10 mm
Cross-section for conductor connection
nominal 1 mm²
Tube length
max. 12 mm
min. 10 mm
Cross-section for conductor connection
nominal 1.5 mm²
Tube length
max. 12 mm
min. 10 mm
Cross-section for conductor connection
nominal 2.5 mm²
Type of connection Tension-clamp connection
Type of connection 2 Tension-clamp connection
Wire connection cross section AWG, max. AWG 14
Wire connection cross section AWG, min. AWG 24
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 2.5 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Rail TS 35
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 14
Wire connection cross section AWG, min. AWG 24

Rating data

Rated cross-section 2.5 mm²
Rated voltage 500 V
Rated DC voltage 500 V
Rated current 20 A
Current at maximum wires 20 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1.33 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 0.77 W
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 14 AWG
Conductor size Factory wiring min. (UR) 26 AWG
Conductor size Field wiring max. (UR) 14 AWG
Conductor size Field wiring min. (UR) 26 AWG
Current size C (UR) 15 A
Voltage size C (UR) 300 V

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-02
ECLASS 14.0 27-25-01-02

Approvals

Approvals CCCEX CE CSA DEMKOATEX DETNORVER IECEXULD KEMAKEUR UKEX UR UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Order No.: 1674300000
Type: ZDK 2.5
Version:
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, beige
 
Order No.: 1678630000
Type: ZDK 2.5 BL
Version:
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, blue
 
Order No.: 1103830000
Type: ZDK 2.5 GE
Version:
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, yellow
 
Order No.: 1694140000
Type: ZDK 2.5 OR
Version:
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, orange
 
Order No.: 1058670000
Type: ZDK 2.5 RT
Version:
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, red
 
Order No.: 1058690000
Type: ZDK 2.5 SW
Version:
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, black
 
Order No.: 1058680000
Type: ZDK 2.5 WS
Version:
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, white
 
Order No.: 1689970000
Type: ZDK 2.5DU-PE
Version:
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, dark beige
 
Order No.: 1689960000
Type: ZDK 2.5N-DU
Version:
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, dark beige
 
Order No.: 1689980000
Type: ZDK 2.5N-PE
Version:
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, dark beige
 
Order No.: 1745880000
Type: ZDK 2.5V BL
Version:
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, blue
 
Order No.: 1799790000
Type: ZDK 2.5V BR
Version:
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, brown