Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WQV 16N/2 BL
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Cross-connector (terminal), when screwed in, blue, 76 A, Number of poles: 2, Pitch in mm (P): 11.90, Insulated: Yes, Width: 7.6 mm
Order No. 1687640000
Type WQV 16N/2 BL
GTIN (EAN) 4008190853150
Qty. 50 pc(s).

Dimensions and weights

Depth 18 mm
Depth (inches) 0.709 inch
Height 19.8 mm
Height (inches) 0.78 inch
Width 7.6 mm
Width (inches) 0.299 inch
Net weight 4.34 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 100 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material PA 66
Colour blue
UL 94 flammability rating V-2

System specifications

Version For the terminals

Additional technical data

Installation advice Direct mounting
Type of fixing when screwed in

Cross-connector

Number of cross-connected terminals
Rated current, 2-pole 76 A
Rated current, multi-pole 101 A
Tightening torque range for fixing screw 1.2...2.4 Nm
Type Cross-connector

Dimensions

Pitch in mm (P) 11.9 mm

General

Installation advice Direct mounting
Number of poles 2

Rating data

Rated current 76 A

Downloads

Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000489
ETIM 7.0 EC000489
ETIM 8.0 EC000489
ETIM 9.0 EC000489
ECLASS 9.0 27-14-11-40
ECLASS 9.1 27-14-11-40
ECLASS 10.0 27-14-11-40
ECLASS 11.0 27-14-11-40
ECLASS 12.0 27-14-11-40
ECLASS 13.0 27-25-03-03
ECLASS 14.0 27-25-03-03

Approvals

ROHS Conform

Related products

Order No.: 1053360000
Type: WQV 16/10
Version:
Cross-connector (terminal), when screwed in, yellow, 101 A, Number of poles: 10, Pitch in mm (P): 11.90, Insulated: Yes, Width: 10.4 mm
 
Order No.: 1053260000
Type: WQV 16/2
Version:
Cross-connector (terminal), when screwed in, yellow, 101 A, Number of poles: 2, Pitch in mm (P): 11.90, Insulated: Yes, Width: 10.4 mm
 
Order No.: 1055160000
Type: WQV 16/3
Version:
Cross-connector (terminal), when screwed in, yellow, 101 A, Number of poles: 3, Pitch in mm (P): 11.90, Insulated: Yes, Width: 10.4 mm
 
Order No.: 1055260000
Type: WQV 16/4
Version:
Cross-connector (terminal), when screwed in, yellow, 101 A, Number of poles: 4, Pitch in mm (P): 11.90, Insulated: Yes, Width: 10.4 mm
 
Order No.: 1636560000
Type: WQV 16N/2
Version:
Cross-connector (terminal), when screwed in, yellow, 76 A, Number of poles: 2, Pitch in mm (P): 11.90, Insulated: Yes, Width: 7.6 mm
 
Order No.: 1636570000
Type: WQV 16N/3
Version:
Cross-connector (terminal), when screwed in, yellow, 76 A, Number of poles: 3, Pitch in mm (P): 11.90, Insulated: Yes, Width: 7.6 mm
 
Order No.: 1636580000
Type: WQV 16N/4
Version:
Cross-connector (terminal), when screwed in, yellow, 76 A, Number of poles: 4, Pitch in mm (P): 11.90, Insulated: Yes, Width: 7.6 mm