Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC-CR10-3S
         

Icon
 

General ordering data

Version Heavy-duty connectors, HDC insert, ConCept frame
Order No. 1682200000
Type HDC-CR10-3S
GTIN (EAN) 4008190473938
Qty. 5 pc(s).

Dimensions and weights

Depth 64 mm
Depth (inches) 2.52 inch
Height 35 mm
Height (inches) 1.378 inch
Width 34 mm
Width (inches) 1.339 inch
Net weight 43.6 g

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP d447edfa-0214-4f34-b5ba-82eae491b46a

ConCept Pneumatic module

Colour black

Dimensions

Height of plug 35 mm
Total length base 64 mm
Width 34 mm

General data

BG 4
Colour black
Free from halogens false
Low smoke acc. DIN EN 45545-2 Yes
Material Polyamide, glass fibre-reinforced
Series ConCept frame
Size 4
Type Pin

Connection data PE

Connection type PE Screw connection
Tightening torque, max. PE connection 1.5 Nm
Tightening torque, min. PE connection 1.2 Nm

Version

BG 4
Material Polyamide, glass fibre-reinforced
Size 4

Downloads

Classifications

ETIM 6.0 EC002312
ETIM 7.0 EC002312
ETIM 8.0 EC002312
ETIM 9.0 EC002312
ECLASS 9.0 27-44-02-06
ECLASS 9.1 27-44-02-06
ECLASS 10.0 27-44-02-06
ECLASS 11.0 27-44-02-06
ECLASS 12.0 27-44-02-92
ECLASS 13.0 27-44-02-92
ECLASS 14.0 27-44-02-92