Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC-CM-20SCG
         

Icon
 

General ordering data

Version Heavy-duty connectors, HDC insert, ConCept module
Order No. 1682160000
Type HDC-CM-20SCG
GTIN (EAN) 4008190473891
Qty. 10 pc(s).

Dimensions and weights

Length 34 mm
Length (inches) 1.339 inch
Net weight 5.5 g

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC No SVHC above 0.1 wt%

ConCept Pneumatic module

Colour black
UL 94 flammability rating V-0

Dimensions

Height of plug 11.4 mm
Total length base 34 mm

General data

Colour black
Free from halogens false
Insulation strength 1012 Ω
Low smoke acc. DIN EN 45545-2 Yes
Material Copper alloy
Number of poles 20
Pollution severity 3
Rated current (DIN EN 61984) 4 A
Rated impulse voltage (DIN EN 61984) 1.5 kV
Rated voltage (DIN EN 61984) 100 V
Series ConCept module
Surge voltage category III
Type Pin
UL 94 flammability rating V-0
Volume resistance ≤4 mΩ

Connection data PE

Connection type PE Crimp connection

Version

Conductor cross-section, max. 0.52 mm²
Conductor cross-section, min. 0.08 mm²
Material Copper alloy
Volume resistance ≤4 mΩ
Wire connection cross section AWG, max. AWG 20

Downloads

Classifications

ETIM 6.0 EC000796
ETIM 7.0 EC000796
ETIM 8.0 EC000796
ETIM 9.0 EC000796
ECLASS 9.0 27-44-02-04
ECLASS 9.1 27-44-02-04
ECLASS 10.0 27-44-02-04
ECLASS 11.0 27-44-02-04
ECLASS 12.0 27-44-02-04
ECLASS 13.0 27-44-02-04
ECLASS 14.0 27-44-02-04

Approvals

Approvals CSA