Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC 16A SDLU 2PG16G
         

Icon
Icon
Icon
Icon
 

General ordering data

Version HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: PG 16
Order No. 1665300000
Type HDC 16A SDLU 2PG16G
GTIN (EAN) 4008190422004
Qty. 1 pc(s).

Dimensions and weights

Depth 96 mm
Depth (inches) 3.78 inch
Height 76.5 mm
Height (inches) 3.012 inch
Width 75.9 mm
Width (inches) 2.988 inch
Mounting dimension - height 40 mm
Mounting dimension - width 64 mm
Net weight 277 g

Temperatures

Limit temperature -40 °C ... 125 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6bI
REACH SVHC Lead 7439-92-1, Potassium perfluorobutane sulfonate 29420-49-3
SCIP e98b2b24-ba23-41bf-8d19-0dda3647412f
Chemical resistance
Substance Acetone
Chemical resistance Conditionally resistant
Substance Drilling oil
Chemical resistance Resistant
Substance Diesel
Chemical resistance Resistant
Substance Ethyl alcohol
Chemical resistance Resistant
Substance Transmission oil
Chemical resistance Resistant
Substance Hydraulic oil
Chemical resistance Resistant
Substance Coolant
Chemical resistance Resistant
Substance Petroleum benzine
Chemical resistance Resistant
Substance Sweat
Chemical resistance Resistant
Substance Premium gasoline
Chemical resistance Conditionally resistant
Substance Water
Chemical resistance Resistant
Substance UV
Chemical resistance Unstable
Substance Ozone
Chemical resistance Unstable

Dimensions

Cable entry w. thread
Height of base B1 4 mm
Height of housing B 57 mm
Hole pitch length A2 64 mm
Total length housing 79 mm
Width base C1 50 mm
Width housing C 29.5 mm

General data

EMC housings No
Housing main material diecast aluminium
Material of locking element Stainless steel, rust-proof
Protection class note Protection class with secured cover: IP 65
Protection degree IP65 (in plugged condition)
Surface finish Powder coating
Tightening torque 0.5 Nm

Version

BG 5
Cable entry w. thread
Clamp version End-locking clamp
Colour (RAL) RAL 7035
Cover with cover
Design Standard
Design of cover with cover
Design of housing Base housing
Design of locking system End-locking clamp, lower side
Internal thread PG 16
Number of cable entry on top
Number of cable entry sideways
Sealing NBR
Size 5
Size of cable entries PG 16
Suitable for ModuPlug® No
Tightening torque 0.5 Nm
Top part/bottom part/lid lower part
Type Base housing

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Product Change Notification
Technical Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000437
ETIM 7.0 EC000437
ETIM 8.0 EC000437
ETIM 9.0 EC000437
ECLASS 9.0 27-44-02-02
ECLASS 9.1 27-44-02-02
ECLASS 10.0 27-44-02-02
ECLASS 11.0 27-44-02-02
ECLASS 12.0 27-44-02-02
ECLASS 13.0 27-44-02-02
ECLASS 14.0 27-44-02-02

Approvals

Approvals CE CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E92202

Related products

Order No.: 1788770000
Type: HDC 16A SLU 2M20G
Version:
HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, Size of cable entries: M 20
 
Order No.: 1788790000
Type: HDC 16A SDLU 2M20G
Version:
HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: M 20
 
Order No.: 1934710000
Type: HDC 16A SDLU 1M20G
Version:
HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: M 20
 
Order No.: 1902330000
Type: HDC 16A SLU 1M25G
Version:
HDC enclosures, Size: 5, Protection degree: IP65, IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, Size of cable entries: M 25
 
Order No.: 1902290000
Type: HDC 16A SDLU 1M25G
Version:
HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: M 25
 
Order No.: 1788760000
Type: HDC 16A SLU 2M25G
Version:
HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, Size of cable entries: M 25
 
Order No.: 1788780000
Type: HDC 16A SDLU 2M25G
Version:
HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: M 25
 
Order No.: 1665070000
Type: HDC 16A SLU 2PG16G
Version:
HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 16
 
Order No.: 1665090000
Type: HDC 16A SLU 1PG21G
Version:
HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 21