Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ZIA 1.5/3L-1S/LD-RT
         

Icon
Icon
Icon
 

General ordering data

Version Initiator/actuator terminal, Tension-clamp connection, 1.5 mm², Flange-mounted housing, Tension-clamp connection, with LED, pluggable, Red LED
Order No. 1651990000
Type ZIA 1.5/3L-1S/LD-RT
GTIN (EAN) 4008190401641
Qty. 50 pc(s).

Dimensions and weights

Depth 45.5 mm
Depth (inches) 1.791 inch
Depth including DIN rail 46 mm
Height 68.5 mm
Height (inches) 2.697 inch
Width 5.08 mm
Width (inches) 0.2 inch
Net weight 6.27 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 
Continuous operating temp., max. 120 

Environmental Product Compliance

REACH SVHC /

Material data

Material Wemid
Colour dark beige
UL 94 flammability rating V-0

System specifications

Version Flange-mounted housing, Tension-clamp connection, with LED, pluggable
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally Yes
PE connection No
Rail TS 35
N-function No
PE function No
PEN function No

Additional technical data

Explosion-tested version No
Open sides right
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 200039-1068678
Current size B (CSA) 10 A
Current size D (CSA) 10 A
Voltage size B (CSA) 300 V
Voltage size D (CSA) 300 V
Wire cross section max. (CSA) 14 AWG
Wire cross section min. (CSA) 26 AWG

Conductors for clamping (additional connection)

Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. 1.5 mm²

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 2.5 mm²
Clamping range, min. 0.13 mm²
Connection direction top
Gauge to IEC 60947-1 A1
Number of connections
Stripping length 7 mm
Twin wire-end ferrules, max. 0.75 mm²
Twin wire-end ferrules, min. 0.5 mm²
Type of connection Tension-clamp connection
Wire connection cross section AWG, max. AWG 14
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 2.5 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Dimensions

TS 35 offset 32.5 mm

General

Rail TS 35
Standards In accordance with IEC 60947-7-1
Wire connection cross section AWG, max. AWG 14
Wire connection cross section AWG, min. AWG 26

Rating data

Rated cross-section 1.5 mm²
Rated voltage 30 V
Rated DC voltage 30 V
Rated current 17.5 A
Standards In accordance with IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1.83 mΩ
Rated impulse withstand voltage 4 kV
Power loss in accordance with IEC 60947-7-x 0.56 W
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 14 AWG
Conductor size Factory wiring min. (UR) 26 AWG
Conductor size Field wiring max. (UR) 14 AWG
Conductor size Field wiring min. (UR) 26 AWG

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000900
ETIM 7.0 EC000900
ETIM 8.0 EC000900
ETIM 9.0 EC000900
ECLASS 9.0 27-14-11-28
ECLASS 9.1 27-14-11-28
ECLASS 10.0 27-14-11-28
ECLASS 11.0 27-14-11-28
ECLASS 12.0 27-14-11-28
ECLASS 13.0 27-25-01-12

Approvals

Approvals CE CSA UR UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Order No.: 1651980000
Type: ZIA 1.5/3L-1S
Version:
Initiator/actuator terminal, Tension-clamp connection, 1.5 mm², Flange-mounted housing
 
Order No.: 1692640000
Type: ZIA 1.5/3L-1S/16/KB
Version:
Initiator/actuator terminal, Tension-clamp connection, 1.5 mm², Number of poles: 17
 
Order No.: 1692630000
Type: ZIA 1.5/3L-1S/8/KB
Version:
Initiator/actuator terminal, Tension-clamp connection, 1.5 mm², Number of poles: 9
 
Order No.: 1652000000
Type: ZIA 1.5/3L-PE
Version:
Initiator/actuator terminal, PE terminal, Tension-clamp connection, 1.5 mm², Flange-mounted housing
 
Order No.: 1692650000
Type: ZIA 1.5/3L-PE/8/KB
Version:
Initiator/actuator terminal, Tension-clamp connection, 1.5 mm², Number of poles: 8
 
Order No.: 1652010000
Type: ZIA 1.5/4L-1S
Version:
Initiator/actuator terminal, Tension-clamp connection, 1.5 mm², Flange-mounted housing
 
Order No.: 1652020000
Type: ZIA 1.5/4L-1S/LD
Version:
Initiator/actuator terminal, Tension-clamp connection, 1.5 mm², Flange-mounted housing, Tension-clamp connection, with LED, pluggable, LED
 
Order No.: 1652030000
Type: ZIA 1.5/4L-PE
Version:
Initiator/actuator terminal, PE terminal, Tension-clamp connection, 1.5 mm², Flange-mounted housing
 
Order No.: 1692680000
Type: ZIA 1.5/4L-PE/16/KB
Version:
Initiator/actuator terminal, Tension-clamp connection, 1.5 mm², Number of poles: 16
 
Order No.: 1692670000
Type: ZIA 1.5/4L-PE/8/KB
Version:
Initiator/actuator terminal, Tension-clamp connection, 1.5 mm², Number of poles: 8