Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC HD 7 MC
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version HDC insert, Male, 250 V, 10 A, Number of poles: 7, Crimp connection, Size: 1
Order No. 1650570000
Type HDC HD 7 MC
GTIN (EAN) 4008190870942
Qty. 1 pc(s).

Dimensions and weights

Depth 21 mm
Depth (inches) 0.827 inch
Height 34 mm
Height (inches) 1.339 inch
Width 21 mm
Width (inches) 0.827 inch
Net weight 10 g

Temperatures

Limit temperature -40 °C ... 125 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1, Potassium perfluorobutane sulfonate 29420-49-3
SCIP b67daa31-7dca-434d-8290-da7fb52f83a2
Chemical resistance
Substance Acetone
Chemical resistance Resistant
Substance Ammonia, watery
Chemical resistance Conditionally resistant
Substance Petrol
Chemical resistance Resistant
Substance Benzene
Chemical resistance Resistant
Substance Diesel oil
Chemical resistance Conditionally resistant
Substance Acetic acid, concentrated
Chemical resistance Resistant
Substance Potassium hydroxide
Chemical resistance Conditionally resistant
Substance Methanol
Chemical resistance Conditionally resistant
Substance Motor oil
Chemical resistance Conditionally resistant
Substance Lye, diluted
Chemical resistance Resistant
Substance Hydrochlorofluorocarbons
Chemical resistance Conditionally resistant
Substance Outdoor use
Chemical resistance Conditionally resistant

Dimensions

Height of plug 34 mm
Total length base 21 mm
Width 21 mm

General data

BG 1
Colour beige
Conductor cross-section 2.5 mm²
Free from halogens true
Insulating material PC glass-fibre reinforced (UL-listed and railway-certified)
Insulating material group IIIa
Insulation strength 1010 Ω
Low smoke acc. DIN EN 45545-2 Yes
Material Copper alloy
Number of poles 7
Plugging cycles, gold ≥ 500
Plugging cycles, silver ≥ 500
Pollution severity 3
Rated current (DIN EN 61984) 10 A
Rated impulse voltage (DIN EN 61984) 4 kV
Rated voltage (DIN EN 61984) 250 V
Rated voltage according to UL/CSA 600 V AC/DC
Series HD
Size 1
Type Male
Type of connection Crimp connection
UL 94 flammability rating V-0
Volume resistance ≤4 mΩ

Connection data PE

Connection type PE Crimp connection
Rated cross-section 2.5 mm²
Wire cross section, AWG (PE), max. AWG 14
Wire cross section, AWG (PE), min. AWG 20

Version

BG 1
Conductor cross-section, max. 2.5 mm²
Conductor cross-section, min. 0.14 mm²
Material Copper alloy
Size 1
Stripping length, rated connection 8 mm
Type of connection Crimp connection
Volume resistance ≤4 mΩ
Wire connection cross section AWG, max. AWG 14
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire cross-section, solid, max. 2.5 mm²
Wire cross-section, solid, min. 0.5 mm²

Important note

Product information Kann nur in Kunststoffgehäusen verwendet werden. Can only be used in plastic housings.

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000438
ETIM 7.0 EC000438
ETIM 8.0 EC000438
ETIM 9.0 EC000438
ECLASS 9.0 27-44-02-05
ECLASS 9.1 27-44-02-05
ECLASS 10.0 27-44-02-05
ECLASS 11.0 27-44-02-05
ECLASS 12.0 27-44-02-05
ECLASS 13.0 27-44-02-05

Approvals

Approvals CSA CURUS DETNORVER VDE
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E92202

Related products

Order No.: 1650580000
Type: HDC HD 7 FC
Version:
HDC insert, Female, 250 V, 10 A, Number of poles: 7, Crimp connection, Size: 1
 
Order No.: 1650590000
Type: HDC HD 8 MC
Version:
HDC insert, Male, 50 V, 10 A, Number of poles: 8, Crimp connection, Size: 1
 
Order No.: 1650600000
Type: HDC HD 8 FC
Version:
HDC insert, Female, 50 V, 10 A, Number of poles: 8, Crimp connection, Size: 1